PRODUCT HANDBOOK 2026 VOLUME 1 FEBRUARY
CLICK HERE FOR CONTENTS
CLICK HERE FOR VOLUME 2
CONTENTS
1
How to use the digital product handbook
1.1
Introduction
1.2
Our global reach and operations
1.3
Accessing the CAD library
1.4
Product overview sales brochure
1.5
Section 2 Boiler house
Section 3 Flowmetering
Section 4 Control systems
Product areas
Section 5 Compressed air products
Section 6 Heat transfer solutions
Section 7 General information
1
spiraxsarco.com HOW TO USE THE DIGITAL PRODUCT HANDBOOK
1.1 1
1
Table of contents These should be left on before continuing into the Product Handbook
2
3 4
5
There are various options to look through the handbook: - Left click the arrow on the right or left hand side of the pages. - Use the buttons below
To search for an item use the text field at the top right of the screen and enter a Spirax Sarco product name or reference number. You will often get more than one result, this is because all the instances are listed. By selecting any entries in the list, you will jump directly to that document, with the word you searched for highlighted. (Note: please do not use spaces between nomenclature .i.e. type PN1000 rather than PN 1000 and when typing a reference number please use hyphens i.e. P612-14).
1 Search function
2 Table of contents These should be left on before continuing into the Product Handbook. 3 Share This option allows you to share the document 4 Download This option allows you to download single pages, or the whole book if required 5 Magnifier tools
This enables you to zoom in and out of the page for closer detail. There is a zoom bar at the bottom.
Return to contents
Spirax-Sarco Limited, Charlton House, Cheltenham, Gloucestershire, GL53 8ER, UK
T +44 (0)1242 521361 F +44 (0)1242 573342 E uk.technical@uk.spiraxsarco.com
© Copyright 2026 Spirax Sarco is a registered trademark of Spirax-Sarco Limited
Some of the products may not be available in certain markets. Local regulations may restrict the use of the products shown to the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice.
1
spiraxsarco.com INTRODUCTION
The Spirax Sarco Product Handbook contains the technical information for our most popular range of products for steam and other industrial fluids. You can search for products by product nomenclature / name, product range and by document number. As well as the products, many Spirax Sarco companies can supply further products or services on request. These may include steam trap surveys and complete packaged solutions which can provide you with plant automation. If the product or service you need is not listed in this handbook, contact your local Spirax Sarco sales company representative. The documents shown are for initial specification purposes only. Safety information together with installation and maintenance instructions are provided with every product supplied. Consult your local Spirax Sarco office if you require help in correctly selecting your product. The latest technical information is available for our full product range on spiraxsarco.com. The website also offers other practical information, such as the Steam Engineering Tutorials, which provides useful advice on the design and maintenance of steam and condensate systems, and other resources such as a Unit Conversion Calculator and Steam Tables, to help you with day-to-day engineering calculations.
1.2 1
Please note that this is an international publication and not all products are available in all countries.
1
1
spiraxsarco.com OUR GLOBAL REACH AND OPERATIONS
1.3 1
We deliver global solutions and local expertise through our network of operating companies, manufacturing sites, sales offices and distributors worldwide. Discover how we can help you optimise your system and achieve your goals at spiraxsarco.com. EUROPE, MIDDLE EAST AND AFRICA Belgium Czech Republic Egypt
AMERICAS Argentina Brazil Canada Chile Colombia Mexico Peru United States
ASIA PACIFIC Australia China Hong Kong India Indonesia Japan Malaysia New Zealand
Poland Portugal Romania South Africa Spain Sweden Switzerland Turkey United Arab Emirates United Kingdom
Finland France
Germany Hungary Italy Kenya Morocco Netherlands Norway
Philippines Singapore South Korea
Thailand Vietnam
1
1
spiraxsarco.com
ACCESSING THE 3D CAD PRODUCT LIBRARY
To help with the planning and design of your steam system with our products, we provide a comprehensive library of 3D product models available for instant download. Content Y ou can browse, search and filter on product attributes, and view your selection online in 3D prior to downloading. After registration you will be able to download the model in a choice of industry standard 2D or 3D CAD file formats. Alternatively, a specification document can be generated in PDF format that comprises the product data with either static 2D drawings or interactive 3D model content.
1.4 1
Missing models We offer a wide and comprehensive product range, therefore unfortunately not all products have associated models yet. For models that are not currently available within the library, a free model request service is provided. Simply provide us with as much detail as possible about the product you require and we will create the model as soon as we can, usually within 48 hours*.
Request for quotation Should you wish to be provided with a quotation for the selected product, use the ‘Request for Quotation’ tab and your request will be sent to the local sales office or representative in your country.
Click to visit our online 3D CAD Product Model Library
1
spiraxsarco.com
1.5 1
for steam and related industrial fluids Spirax Sarco the products
1
Product overview
1.5 2
At Spirax Sarco, we aim to be the first choice provider of efficient solutions in the use of steam and related industrial fluids.
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
We aim to be the first choice provider through use of our collective expertise
1.5 3
With over 100 years experience in steam, condensate and related fluid systems, we are able to help our customers effectively solve their problems and improve the effectiveness of their plant.
We have over 5,000 employees across 38 operating companies worldwide. Our philosophy is to use our knowledge and experience to help our customers reduce costs by improving process efficiency and saving energy.
We aim to be the first choice provider by having a comprehensive product offering From the most sophisticated packaged system to the smallest pressure gauge, Spirax Sarco is able to provide the largest product choice, within its area of expertise, to the widest geographic area. This extensive range of products isn’t just limited to the steam and condensate loop but covers applications in most related industrial fluids. Our product offering enables us to provide total solutions for our customers. We aim to be the first choice provider by offering the right solution for our customers business We fully appreciate today’s demands on our customers. Our aim is to solve their plant problems and provide fully integrated solutions tailored to their business – everything from a simple product replacement right through to a major turnkey project. In providing this comprehensive support we allow our customers to focus on their core business.
It is the combination of expertise, comprehensive product offering and our worldwide capability as a solutions provider, that makes Spirax Sarco an unequalled business partner for our customers.
3
1
Product overview
Contents
06
Complete integrated solutions
Packaged heat exchangers, product assemblies, system audits, design, installation, maintenance and project management.
1.5 4
10
Boiler controls and systems Feedtanks, level controls and alarms, feedpump check valves, boiler blowdown valves, TDS control systems, steam injection systems, sample coolers, heat recovery systems, conductivity meters, condensate contamination detectors, blowdown vessels and vent heads.
12
Flowmeters
Variable area flowmeters, orifice plates, flow computers and display units.
13
Control systems Pneumatically/electrically actuated two-port and three-port valves, positioners, programmable electronic controllers, pneumatic transmitter controllers, pressure reducing valves, surplussing valves, safety valves, self-acting temperature control valves and high limit temperature cut-outs.
16
Steam traps
Thermodynamic, ball float, balanced pressure, inverted bucket and bimetallic steam traps, sealed and quickfit steam traps, Spiratec steam trap performance monitors and steam trapping stations.
18
Condensate pumps and energy recovery
Automatic steam (or gas) powered fluid pumps, pump-trap combinations, electric powered condensate recovery units and flash steam recovery vessels.
19
Humidifiers
Direct steam injection humidifiers and Hygromatic self-generative humidifiers.
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
20
High purity products
Steam generators, stills, temperature controls, pressure controls instrumentation, steam traps, sample coolers, ball valves, separators and filters.
1.5 5
21
Pipeline ancillaries Manifolds, separators, bellows sealed stop valves, check valves, diffusers, piston actuated isolation valves, strainers, sight glasses, pressure gauges, air vents, vacuum breakers, hosedown stations, ball valves and compressed air filters / regulators / lubricators.
10 exchange packages
12
06
13
16
20 exchange packages
21
18
19 exchange packages
5
1
Product overview
1.5 6
Customer focused solutions partner
Ready assembled control systems
System audits
Steam condition monitoring
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
Complete integrated solutions
Businesses today are increasingly relying on outside expertise for management of their energy sources. This allows them to concentrate more on their core business activities.
Spirax Sarco has the expertise and products our customers require regarding the use of steam and other related industrial fluids. Our offering makes us the perfect partner as a solutions provider. These solutions can range from simple product assemblies to major turnkey projects such as boiler house upgrades.
1.5 7
System services At Spirax Sarco we offer a complete range of services to ensure the effective and safe management of steam, condensate and other industrial utility fluid systems.
These services include:
•
Provision of commissioning and routine servicing, in addition to advice on Planned Preventative Maintenance programs, to fully optimise process performance and uptime Project management to ensure seamless on-time, on-budget completion of large turnkey contracts
• Tailored audits to identify areas for improving system efficiency, and ensure compliance with Health, Safety and Environmental legislation
•
Steam System Conditioning and Quality Testing programs that deliver reduced cost of ownership and optimised heat transfer throughout the system Design of customer-specific energy saving schemes and strategies Design of process improvement schemes to increase product quality and / or yield
•
• Equipment recalibration and repair facility to help maintain system safety and process availability.
•
•
• Installation of new and replacement products to improve energy utilisation, system reliability and reduce water and chemical usage
7
1
Product overview
Packaged products
Heat transfer solutions
• High purity generators A range of generators which produce clean steam, pure steam or WFI (water for injection) conforming to recognised standards using plant steam as the primary heat source. • Heat transfer solutions Packaged heat exchange solutions can be provided to meet your exact requirements, offering a highly efficient solution to heating with steam. Compact units, which include the unique EasiHeat™ and QuickHeat™ systems, are pre-assembled to offer quick, simple installation, and speedy commissioning. To provide complete flexibility we will also design and provide unassembled heat exchange solutions to meet your individual requirements. • Bespoke heat transfer solutions Specifically and individually designed to suit your application requirements.
Assemblies of products all selected and sized to provide an integrated solution. Some examples of packaged solutions are: • Condensate pump / steam trap assemblies Condensate pumps with steam trap and / or receiver for the effective removal and return of condensate.
1.5 8
•
Control valve / flowmeter stations Pre-assembled stations including matched products to condition the fluid prior to controlling its temperature, pressure etc., or measuring its flowrate. Includes all necessary downstream products.
Pressure reducing valve system
Compact standard heat transfer packages
Clean and pure steam generators
Specially designed heat transfer solutions
Bespoke engineered systems
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
1.5 9
9
1
Product overview
Boiler control and systems
An extensive range of boiler controls and systems are available. Whether it’s a completely new boiler house plant or a simple blowdown valve replacement, Spirax Sarco will have the answer.
1. Feedtanks The Spirax Sarco feedtank is an atmospheric deaerator fully constructed in stainless steel - no rusting, no linings, coatings or joints to leak. It is fitted with a flash condensing deaerator head which combines: cold make-up, condensate return and flash recovery. Flash steam is condensed whilst heating and deaerating the cold make-up.
4. Steam injection systems Steam injection systems can be used to inject steam into feedtanks to drive off the dissolved oxygen. This reduces the amount of oxygen scavenging chemicals required, and maintains a high and steady feedwater temperature to the boiler. 5. Level controls and alarms Significant developments have taken place in recent years considerably improving the standards of safety and reliability of boiler level controls. Probes without moving parts and modern electronic controllers are so reliable that major boiler accidents should be a thing of the past. The range offered has been approved as complying with the relevant Codes of Practice and European regulations. 6. Feedpump check valves Feedpump check valves are fitted with heavy-duty springs and soft seats to prevent a shutdown boiler from flooding with feedwater.
1.5 10
The deaerator head is also available for fitting into existing feedtanks.
2. Boiler blowdown systems As steam forms it leaves behind impurities in the boiler water that will concentrate unless removed. The TDS (Total Dissolved Solids) in the boiler must be accurately controlled. High TDS can result in carryover of boiler water and impurities causing problems with production and plant. Low TDS due to too much blowdown increases fuel and water treatment chemical costs. Systems are available for all sizes and types of boiler.
3. Sample coolers To be sure that a boiler is operating at the desired
concentration of TDS it is necessary to take a sample of the water and test it. The stainless steel sample cooler lets the operator do this safely and accurately.
1
2
3
4
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
7. Heat recovery systems Flash steam recovery from blowdown has two advantages. In addition to the heat recovered the flash steam is condensed to ‘pure’ water, reducing the amount of make-up water and chemical treatment required. For certain conditions it may be more economical to pass the blowdown directly to a heat exchanger without using a flash vessel. Spirax Sarco can provide a range of alternative heat recovery solutions. 8. Bottom blowdown valves For the precise and regular control of precipitated solids in steam boilers. A choice of manual key operated or fully, automated valves are available. 9. Vent heads The vent head separates condensate from flash steam and vents it safely without spray. Vent heads are manufactured in stainless steel for a corrosion resistant long life.
10. Blowdown vessels Blowdown vessels are now manufactured to ASME VIII to allow operation to an ambient temperature of -10°C. 11. Conductivity meters The temperature compensated conductivity meter is an essential instrument to have in the boiler house for checking boiler water and feedwater TDS levels, and calibrating control instrumentation. 12. Condensate contamination detection systems Even low levels of contamination can cause foaming, scaling and corrosion in the boiler. The contamination detection system monitors the conductivity of the condensate and will raise an alarm and divert it to drain if a pre-set limit is passed.
1.5 11
5
6
7
8
9
10
11
12
11
1
Product overview
Flowmeters Whatever your process or system requirements, there is a flowmeter to suit your needs from the Spirax Sarco range. Our flowmeters have an unrivalled reputation for accuracy, turndown and reliability. They are versatile, being suitable for steam as well as most liquids and gases. A comprehensive selection of flow computers and display units, all of which can be linked to plant and building management systems, complement the range.
1.5 12
1. Gilflo ILVA Flowmeters The Gilflo ILVA range of flowmeters offers an unrivalled turndown ratio of up to 100:1 and can be used to meter most industrial fluids including steam and gases. Available in pipeline sizes from DN50 to DN300. 2. Orifice Plate Flowmeters Spirax Sarco orifice plate flowmeters are especially suited for installations in pipelines where the need for high accuracy and turndown is not critical.
4.TVA Flowmeters The innovative Spirax Sarco TVA Flowmeter range has been designed to meet the challenge of measuring both minimum and maximum flowrates to deliver pinpoint steam metering accuracy combined with quick and easy installation. Accurate and repeatable measurement over a wide flow range of turndown of 50:1.
Available in pipeline sizes from DN50 to DN100.
They can be interfaced with flow computers to give up-to-the-minute data at the touch of a button.
5.TFA Flowmeters The TFA Flowmeter is a high performance meter, designed to meet the challenges of economically monitoring steam flow in small line sizes, allowing accurate assessment of energy consumption at the point of use. One of the smallest installation requirements on the market means the TFA Flowmeter can be installed within previously unsuitable pipework, removing the need for expensive line changes. Combining this with a highly reliable no moving parts design makes this a cost effective point of use metering solution.
Available in pipeline sizes from DN25 upwards.
3. Flow computers A range of flow computers is available to give automatic density compensation plus analogue, pulse and RS 485 Modbus outputs. The units also have built-in timers and event loggers enabling peak flows, temperatures, pressures and totals to be recorded. Units for heat metering applications are also available.
1
2
3
5
4
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
Control systems
To enable you to make the right choice for your application Spirax Sarco has developed a range of control systems ranging from simple self-acting controls to systems that will fit into highly sophisticated control loops.
1. Electrically actuated control valves Two-port or three-port valves manufactured in a wide choice of materials for pressures up to 40 bar and having connections in sizes up to DN200. The actuators are suitable for HVAC or industrial process applications and are available with VMD, mV or mA input signals.
3. Positioners To complement the range of pneumatically actuated control valves, pneumatic and electropneumatic positioners will allow small actuators to close against higher differential pressures, eliminate hysteresis and improve accuracy and positioning time. Variants are available with automatic commissioning, smart control, programmable functions and digital communications. 4. Programmable electronic controllers Panel mounted single loop controllers suitable for single or multi-setpoint control. They incorporate PID, auto TUNE and ADAPTIVE algorithms. Multi-input options are available. 5. Pneumatic controllers For the control of pressure or temperature. Pneumatic controllers are available with simple proportional control action, or with the addition of integral and derivative action. Temperature sensing is via a nitrogen filled direct expansion system and pressure sensing by interconnecting pipework to an internal bourdon tube.
1.5 13
Options include: spring reserve and, where more accurate control is required, a valve positioning card.
2. Pneumatically actuated control valves Two-port or three-port control valves manufactured in a wide choice of materials for pressures up to 40 bar and having connections in sizes up to DN200. Pneumatic actuators are low profile to NAMUR standard, spring-to-open or spring-to-close, and incorporate a fully rolling diaphragm. A handwheel option is available.
1
2
3
4
5
13
1
Product overview
6. High specification control valves A range of high specification control valves manufactured in a wide choice of materials and internal trims making them suitable for the more arduous application.
9. Safety valves Vital for the protection of people and plant. A
comprehensive range of safety valves is available in bronze, iron and carbon steel body materials. These valves conform to ASME and EN standards with a range of pipe end connections and sizes up to DN150. Options include: soft seal, open or closed bonnet, with or without easing lever. 10. High limit temperature cut-out Designed to protect personnel and product, the high limit temperature cut-out is a self-powered, independent overheat safeguard for use with two-port and three-port valves.
Internal trims include: multi-stage, balanced, unbalanced, low noise and anti-cavitation.
1.5 14
These valves are used in conjunction with high power, pneumatically operated actuators.
7. Direct acting pressure reducing and surplussing valves These are self-powered valves designed to control the pressure of water, steam and gases up to 40 bar. They are available in a wide range of materials, and have pipeline connections up to DN100. 8. Pilot operated pressure reducing and surplussing valves Like direct acting pressure reducing valves, these valves are self-powered. Pilot operation provides accurate control under large load change conditions.
It is inherently ‘fail-safe’, and can provide remote indication of operation.
11. Self-acting temperature controls Self-acting temperature control systems are ideal for applications demanding rugged reliability and low maintenance. They are particularly suited to harsh or hazardous environments. They are used in conjunction with two-port or three-port control valves to form a flexible control system in terms of capillary length and temperature range.
Available in SG iron, cast steel and stainless steel in sizes up to DN80.
Options include: soft seats for gas applications with solenoid valve or pneumatic actuator for remote operation.
9
6
7
8
10
11
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
1.5 15
15
1
Product overview
Steam traps It is essential, without loss of live steam, to remove condensate and often air and other incondensable gases from steam systems. The Spirax Sarco range of steam traps allows the best choice to be made for all applications. A steam trap performance monitoring system complements the range.
1.5 16
1. Thermodynamic steam traps Thermodynamic steam traps combine reliability, simplicity and efficiency of operation; with just one moving part (a hardened stainless steel disc) they give a blast discharge with clean, tight shut-off. They are able to withstand: superheat, waterhammer, corrosive condensate, freezing and vibration. The TD trap is the first choice for removal of condensate from steam distribution systems. Sizes up to DN25. For pressures up to 250 bar. Body material: carbon steel, stainless steel or alloy steel. 2. Ball float steam traps Ball float steam traps are extremely versatile and work efficiently on both light and heavy condensate loads. Although compact in size, their discharge capacity is high and continuous, ensuring maximum heat transfer. These traps are the best choice for draining plant with automatic temperature control.
3. Balanced pressure thermostatic steam traps Balanced pressure thermostatic steam traps adjust automatically to varying steam pressures and have excellent air venting characteristics during plant start-up and during normal operation. They have large discharge capacities for their size and the robust design of the internals gives a good life expectancy. Sizes up to DN25. For pressures up to 32 bar. Body material: brass, cast steel or stainless steel.
4. Sealed steam traps Sealed maintenance free steam traps.
Range: balanced pressure, inverted bucket and bimetallic versions.
Sizes up to DN25. For pressures up to 45 bar. Body material: stainless steel.
An integral air vent is fitted as standard and an adjustable needle valve is available as an option to prevent steam locking.
Sizes up to DN100. For pressures up to 80 bar. Body material: cast iron, SG iron, cast steel or stainless steel.
1
2
3
4
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
1.5 17
5. Inverted bucket steam traps Inverted bucket traps are the most robust type of the
It will detect if traps are passing live steam or if they are waterlogged.
mechanical traps and will resist waterhammer. When the check valve option has been fitted in the inlet, they can be used with superheated steam. They are available with a wide selection of valve orifices for precise pressure and load matching.
The system either uses sensor chambers mounted upstream of conventional steam traps, or integral sensors in pipeline connectors or steam traps, giving a signal to an external test point. Sizes up to DN50. For pressures up to 32 bar. Body material: carbon steel, SG iron or stainless steel. 8. Quickfit steam traps The comprehensive range of pipeline connectors coupled with world leading steam trap technology reduces plant downtime, maintenance costs and ensures zero emissions, whilst maintaining system efficiency. Range: Suitable for use with balanced pressure, thermodynamic, inverted bucket, float and bimetallic steam traps.
Sizes up to DN80. For pressures up to 190 bar. Body material: cast iron, cast steel, alloy steel or stainless steel.
6. Bimetallic thermostatic steam traps Bimetallic steam traps can conserve energy by discharging sub-cooled condensate in those applications which can utilise sensible heat. They are the most robust of all the thermostatic steam traps, being able to withstand waterhammer and corrosive condensate. Sizes up to DN100. For pressures up to 210 bar. Body material: cast steel, alloy steel or stainless steel. 7. Spiratec steam trap monitors Every steam trap that fails to operate properly can cause problems elsewhere in the steam system. Spiratec can continuously monitor your steam traps to show their operation and warn of malfunctions.
Sizes up to DN25. For pressures up to 46 bar. Body material: generally stainless steel.
5
6
7
8
17
1
Product overview
Condensate pumps and energy recovery
To maximise energy efficiency it is essential to return clean condensate to the boiler house. Spirax Sarco’s range of condensate handling equipment allows you to achieve this effectively and economically.
1.5 18
1. Automatic steam (or gas) powered condensate pumps This range of self-contained pumps uses steam or other pressurised gas as motive power and is designed to remove and recover condensate (or other fluids) under all operating conditions. They are ideal for use in hazardous areas where electrical pumps would not be suitable, and for the efficient drainage of heat exchangers. 2. Automatic steam powered condensate pump traps APT’s (Automatic Pump Traps) offer the benefit of both pump and steam trap as one item. This ensures complete condensate removal from plant, even under vacuum, thus maximising thermal efficiency at all times as well as recovering valuable condensate for re-use.
3. Electric powered condensate recovery units A range of electrically powered condensate return pumps specially designed with low NPSH (Net Positive Suction Head) requirements to handle hot condensate in a compact size. 4. Flash steam recovery vessels Flash steam is allowed to separate from the condensate in the vessel. The flash steam may then be used in a low pressure steam system and the separated condensate returned to the boiler house.
1
2
3
4
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
Humidifiers Control of relative humidity is growing in importance as new technologies and health requirements in the workplace demand tighter environmental management. With both direct steam injection and self-generative humidifiers, Spirax Sarco can provide the correct solution for your specific humidification needs.
1.5 19
1. Direct steam injection humidifiers When plant steam is available the direct steam injection humidifier will provide optimum control and efficiency.
2. Hygromatik self-generative humidifiers A comprehensive range of self-generative humidifiers is available complete with all the necessary control equipment.
Models are available for use with mains or fully demineralised water.
1
2
19
1
Product overview
High purity products Avoidance of the risk of contamination across many industries has resulted in a growing need for clean steam, pure steam and water of WFI (Water For Injection) quality. Products suitable for these high purity systems must be designed and manufactured to a high standard to ensure compliance with the exacting rules and regulations set for example by the biopharmaceutical and healthcare industries. Spirax Sarco’s extensive range of high purity products extends from generation through distribution to usage.
1.5 20
1. Generation A comprehensive range of clean and pure steam generators and WFI distillation units designed and manufactured to cGMP, ISPE, ASME BPE and FDA guidelines to produce steam and water in compliance with International Pharmacopia and HTM 2031/EN 285 standards. 2. Sanitary control and instrumentation Accurate control is essential for the successful operation of your process. Spirax Sarco offers a wide range of electrically and pneumatically actuated control valves as well as direct acting pressure regulators. A variety of sanitary instrumentation is also available to complete your control loop as well as sanitary safety valve to protect your system.
3. Pure and clean steam trapping A comprehensive range of thermodynamic and
thermostatic steam traps developed specifically for clean and pure steam applications. This range includes traps that minimise condensate back-up for critical steam-in-place applications. 4. Sanitary ancillary products To complete your high purity system, Spirax Sarco offers a broad range of products including: steam traps, check valves and sample coolers, sanitary ball valves and steam separators. Custom sanitary systems are also available including: pure steam humidifiers, sanitary heat exchangers, pure steam and steam generators
1
1
2
2
3
3
4
4
4
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
Pipeline ancillaries
To achieve long and reliable service from steam plant equipment it is necessary that the steam is clean, dry and that maintenance can easily be carried out. Spirax Sarco provides the complete range of products to ensure the condition of the steam and the steam system itself is properly maintained.
1.5 21
1. Manifolds A compact range of forged steel manifolds designed for steam tracing applications. The manifolds have 4, 8 or 12 tracer line connections and are supplied with integral piston type isolation valves.
3. Check valves This range of valves offers an effective, low maintenance solution for the prevention of reverse flow in pipelines.
Pipeline sizes up to DN300. For pressures up to 50 bar.
Screwed, socket weld, butt weld and flanged connections.
Body material: bronze or stainless steel. Connections: wafer pattern or screwed.
2. Bellows sealed stop valves Bellows sealed stop valves are ideal for any application where minimal maintenance and zero emissions are required.
4. Separators Separators remove moisture from steam or gas pipelines. They provide a drain point for condensate droplets moving along the pipe wall and deflect entrained droplets out of the main flow. Separators therefore ensure that steam or gas is delivered to its point of use dry - particularly important with highly rated plant or equipment like sterilisers, where steam comes into contact with the product. Pipeline sizes up to DN350. For pressures up to 50 bar. Body material: cast iron, SG iron, carbon steel or stainless steel.
Pipeline sizes up to DN250. For pressures up to 40 bar. Body material: cast iron, SG iron, carbon steel or stainless steel.
1
2
3
4
21
1
Product overview
5. Diffusers When fitted to the outlet of a steam/air trap that is discharging to atmosphere, the diffuser will greatly reduce the noise level and will offer protection from high velocity discharge. 6. Strainers Strainers protect expensive downstream equipment such as control or flowmetering devices from damage.
10. Air vents and vacuum breakers Air vents and vacuum breakers, for use on steam and water systems, are designed to protect plant and process equipment. Pipeline sizes up to DN25. For pressures up to 50 bar. Body material: brass, carbon steel or stainless steel. 11. Ball valves Spirax Sarco has a broad range of ball valves to suit every application requirement.
1.5 22
Pipeline sizes up to DN250. For pressures up to 100 bar. Body material: bronze, cast iron, SG iron, cast steel or stainless steel.
These ball valves are available as a manual valve or can be supplied with a pneumatic actuator.
7. Piston actuated valves Robust and compact bronze or stainless steel pneumatically actuated valves with PTFE soft seat providing a tight shut-off making them suitable for a wide range of media, up to 180°C.
Pipeline sizes up to DN200. For pressures up to 140 bar. Body material: cast steel or stainless steel.
Pipeline sizes up to 2”. For pressures up to 20 bar. Body material: bronze or stainless steel.
12. Compressed air products The condition of compressed air is critical to plant efficiency. Poor quality air can lead to shortened air tool life, increased manufacturing times and even health risks. The Spirax-Monnier range of compressed air products; filters, regulators and lubricators, guarantees high quality air at the point of use. The compressed air product range is complemented by: soft seated pressure reducing valves, safety valves, separators, strainers, ball valves and drain traps.
Connections: screwed, flanged, sanitary clamp, butt weld or socket weld.
8. Sight glasses, sight checks and pressure gauges A wide range of sight glasses, sight check valves and pressure gauges are readily available. 9. Hosedown stations For general cleaning and washdown applications the hosedown station is the perfect tool. Hot water is economically provided by safely mixing steam and cold water.
1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
1.5 23
5
6
7
8
9
10
11
12
Did you know... Our website has more detailed information about all our products.
For more information, please visit our website at www.spiraxsarco.com
23
Boiler house
2
SECTION 2
2
2.1 Feedtank ancillaries
2.2 Steam injectors
2.3 Level controls
2.4 TDS blowdown controls
2.5 Conductivity sensors
2.6 Sample coolers
2.7 Conductivity meters
2.8 Heat recovery systems
2.9 Blowdown vessels
2.10 Vent heads
2.11 Bottom blowdown systems
2.12 Boilerhouse computers
Boiler house Bottom blowdown systems 2
Boiler house Feedtank ancillaries
2
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2019
TI-P401-25 EMM Issue 4
DH Type Flash Condensing Deaerator Heads
A simple low cost solution for deaerating boiler feedwater at atmospheric pressure - Mixes hot and cold incoming flows - Liberates oxygen and other gases - Stainless steel for long maintenance free life - Easy to install
2.1 1
Description Spirax Sarco flash condensing deaerator head is designed to mix incoming flows of cold make-up, condensate return and flash steam to the boiler feedtank. This mixing action is achieved by directing the downward flow through a baffle arrangement within the unit. This liberates dissolved gases from the cold make-up, which are vented to atmosphere. The cold make-up inlet is fitted with a spray screen which diffuses the flow, increasing its surface area to promote thorough mixing with the condensate and flash steam. A Spirax Sarco flash condensing deaerator head consists of three parts: - A mixing unit, which is bolted to the top of the tank and is supplied with connections to customer specification for cold make-up, condensate return, flash steam from blowdown etc. - An immersion tube, which distributes the mixed fluids into the tank and has an integral plate flange which is sandwiched between the tank and mixing unit flanges. Immersion tubes are fully described in separate literature. - Gaskets. Two gaskets are required, one fitted each side on the immersion tube flange. They are ordered separately. Available types The mixing unit is available in five nominal diameters (DN150, DN200, DN250, DN300 and DN400) flanged to EN 1092 PN16 or BS 7076 Class 150. Immersion tubes are available in diameters to suit the deaerator heads and lengths of 950, 1200, 1600 and 2100 mm to suit TM metric feedtanks. Since each deaerator head is built to suit specific plant requirements we recommend that your local Spirax Sarco Engineer is contacted for a connection layout sheet and to discuss your requirements.
Page 1 of 3
Boiler house Feedtank ancillaries
2
Head comprises Item Quantity Description Material 1 1 Mixing unit
Austenitic stainless steel
2 3
1
Immersion tube Austenitic stainless steel
2
Gasket
Silicone rubber
Application Spirax Sarco flash condensing deaerator heads are ideal for boiler feedtank applications. They are suitable for both new and retrofit applications. Each head is fitted with a connection for air vent and recirculating feedwater spray nozzle. The air vent is for the immediate venting of liberated gases (the connection should also include a vacuum breaker). For further details on the RFS recirculating feedwater spray systems see separate literature.
1
2.1 2
Limiting conditions PN2.5 rating. Suitable for saturated steam 1 bar g, 120 °C. The mixing unit only is hydraulically tested to 2 bar g.
3
2
3
Selection table Total steam generation rate (kg/h)
Mixing unit
Tank depth
1250
1500
2000
2500
Mixing unit/immersion tube selection
MU150
MU150
MU150
MU150
5 000
DN150
IT-950
IT-1200
IT-1600
IT-2100
MU200
MU200
MU200
MU200
10 000
DN200
IT-950
IT-1200
IT-1600
IT-2100
MU250
MU250
MU250
MU250
20 000
DN250
IT-950
IT-1200
IT-1600
IT-2100
MU300
MU300
MU300
MU300
30 000
DN300
IT-950
IT-1200
IT-1600
IT-2100
MU400
MU400
MU400
MU400
50 000
DN400
IT-950
IT-1200
IT-1600
IT-2100
TI-P401-25 EMM Issue 4
Page 2 of 3
DH Type Flash Condensing Deaerator Heads
Boiler house Feedtank ancillaries
2
Dimensions/weights (approximate) in mm and kg Mixing unit Type A B
Weight
MU150_
175
484
30
MU200_ MU250_ MU300_ MU400_
200
522
50
220
557
65
250
617
90
290
680
125
For details of immersion tube and gaskets see separate literature.
65 mm
2.1 3
Connection for recirculating feedwater spray nozzle
Connection for air vent/vacuum breaker
100 mm
20 mm
B
Centre line of connections for cold make-up, condensate return, blowdown flash steam, etc.
A
Flange for mounting on feedtank
How to specify Atmosperic deaerator head in austentic stainless steel consisting of mixing unit, immersion tube, and two gaskets. DN150, DN200, DN250, DN300 and DN400. Flanged EN1092-1 PN16/BS 7076 Class 300. How to order To specify a 150 mm flash condensing deaerator head flanged EN1092-1 PN16 (mixing unit plus immersion tube and gaskets to suit a 1250 mm deep feedtank): - MU150 - PN16 - IT150 - 950 PN16 - 2 off gaskets to suit IT150 - 1200 PN16 - Connection details also need to be specified
TI-P401-25 EMM Issue 4
Page 3 of 3
DH Type Flash Condensing Deaerator Heads
Boiler house Feedtank ancillaries
2
2.1 4
Boiler house Feedtank ancillaries
2
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018
TI-P401-08 EMM Issue 4
RFS1 and RFS2 Recirculating Feedwater Spray Systems
• Increases flash steam condensing capability • Improves thermal efficiency of the feedtank • Improves deaeration within the feedtank • Energy saving three speed pump Description The Spirax Sarco RFS1 and RFS2 recirculating feedwater spray systems are designed to provide additional flash steam condensing capacity on boiler feedtank applications. When the condensate return flowrate is high and the cold make-up flowrate is intermittent it is likely that valuable flash steam will be lost through the vent. To ensure that this flash steam is condensed it is often worthwhile to take feedwater from a relatively cool part of the feedtank and pump it to a spray nozzle. Approximately 20% of the feedtank content can be circulated per hour to provide this additional flash condensing capacity. By using a low energy pump the thermal efficiency of the feedtank can be improved. Application The RFS1 and RFS2 systems are specifically designed for use with Spirax Sarco flash condensing deaerator heads. The mixing unit of each head is fitted with a connection for the spray nozzle. System components System type Isolating valve Y-Type strainer Pump Spray nozzle
2.1 5
4
RP1 1" BSP 240 V 50 Hz
1" BSP male taper 1" BSP male taper 50 Hz
M10 1" BSP
Fig 12 1" BSP
RFS1
1
RP2 1¼" BSP 240 V
2
M10 1¼" BSP
Fig 12 1¼" BSP
RFS2
3
1
Materials No. Part
Material
1 2 3 4
Isolating valve Carbon steel with stainless steel internals
Y-type strainer
SG iron with stainless steel screen
Electric pump Cast iron with stainless steel internals
Spray nozzle Stainless steel
Page 1 of 3
Boiler house Feedtank ancillaries
2
Limiting conditions The system is designed for pumping water up to 100 °C from an atmospherically vented tank. Maximum ambient temperature 80 °C.
Selection A system is selected based on circulating approximately 20% of the feedtank contents. Gross feedtank contents litre (kg)
Recirculating feedwater spray systems
Designation
Speed setting
£ 3 000
RFS1
1
3 000 to 6 000
RFS1
2
6 000 to 8 000
RFS1
3
8 000 to 10 000
RFS2
2
10 000 to 30 000
RFS2
3
2.1 6
How to order Example: 1 off Spirax Sarco RFS1 recirculating feedwater spray system.
Dimensions/weights (approximate) in mm and kg M10 For details of the M10 isolating valve refer to separate literature. Fig 12 For details of Fig 12 Y-type strainer refer to separate literature. Spray nozzle A specially designed stainless steel nozzle for distributing the recirculated feedwater within the flash condensing deaerator head. Screwed 1" BSP taper male. Kv = 6.65. RP type pump Three speed induction rotor. BSP union suction and discharge connections. Single phase 240 V, 50 Hz. System pump type Connection Input power watts Weight kg RP1 1" BSP Union 40 to 100 2.5 RP2 1¼" BSP Union 85 to 100 2.5
Spray nozzle
140
28
RP1 type pump
133
75 55
32
RP2 type pump
130
82 52
TI-P401-08 EMM Issue 4
Page 2 of 3
RFS1 and RFS2 Recirculating Feedwater Spray Systems
Boiler house Feedtank ancillaries
2
Installation For new applications
For new applications a specific connection should be incorporated into the feedtank design. This connection should be the same nominal size as the pump and should be positioned as near as possible to the bottom of the tank. The suction side isolating valve, strainer and pump should be positioned as near to the tank as possible whilst allowing access for operating the ball valve and removing the strainer screen. The discharge side pipework should be as short in length as possible. On RFS2 systems the discharge pipework should be reduced to 1" at the spray nozzle. The pump must be wired in accordance with The Electricity at Work Regulations, that is, using a direct on-line (DOL) starter fitted with a thermal overload plus local isolator. For retrofit applications Where no suitable spare connection is available it is recommended that the drain connection be utilised by fitting a 'T' piece as follows. It should be noted that the tank does not need to be drained to fit these pieces.
Existing drain valve
2.1 7
New drain valve
To recirculating pump suction
Caution For all applications the pump shaft must be horizontal, or slightly higher at the vent plug end to prevent premature wearing of the top bearing and shaft. Operation The pump should run continuously when the boiler(s) is on load. Water should flow through the pump at all times while the pump is running. Maintenance At convenient regular intervals it is recommended that the strainer screen is inspected and any debris removed.
TI-P401-08 EMM Issue 4
Page 3 of 3
RFS1 and RFS2 Recirculating Feedwater Spray Systems
Boiler house Feedtank ancillaries
2
2.1 8
Boiler house Feedtank ancillaries
2
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P401-07 EMM Issue 8
IT Immersion Tubes
Description Spirax Sarco immersion tubes may be: - Connected directly to the pipeline, to distribute condensate into feedtanks. - Used with a mixing unit to form a flash condensing de-aerator head (not applicable to the IT100 unit). Note: A flash condensing de-aerator head can be used to mix flash steam (from a TDS control system), cold make-up water, and condensate, and sparge it into a feedtank. It is described in separate literature. Immersion tubes offer a much neater solution than traditional sparge pipes, and can reduce many of the problems associated with them, for example vibration, rusting, and waterhammer. Immersion tubes are suitable for both new and retrofit applications where the feedtank is adequately constructed and braced.
2.1 9
Available types Available as types IT100_, IT150_, IT200_, IT250_, IT300_, and IT400_ with an integral inside bolt circle sandwich flange to suit ANSI 150 or EN 1092 PN16. They are available in lengths to suit TM metric feedtanks. Other lengths can be made to special order. Immersion tubes are designated by IT followed by DN followed by length of immersion tube in mm. e.g. IT250-1600 is DN250 and is 1 600 mm long from the underside of the flange. It is suitable for a 2 000 mm deep tank.
Capacity - when used without a Mixing Unit (MU) * Gravity condensate (with 5% Flash) Pumped condensate
* For other quantities of flash steam the capacity may be determined pro rata i.e. for 10% flash capacity is half that shown.
IT type
DN
kg/h
kg/h
IT100_
100
1 015
2 500
IT150_
150
2 285
5 000
IT200_
200
4 065
10 000
IT250_
250
6 350
20 000
IT300_
300
9 145
30 000
IT400_
400
16 255
50 000
As a general rule the size of an immersion tube should be at least one DN larger than the condensate return main. Important note: The above table is only valid for condensate, where the flash steam content has to be considered. When sizing an immersion tube for use with a de-aerator head, use the guidelines in the flash condensing de-aerator head TI. The DH/IT has a higher overall capacity as it is able to condense the flash steam content of the fluid before it enters the tank. We do not make a mixing unit to suit the IT100.
Limiting conditions PN2.5 rating. Suitable for condensate at up to 1 bar g, 120 °C.
TI-P401-07 EMM Issue 8
Page 1 of 3
IT Immersion Tubes
Page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 Page 8 Page 9 Page 10 Page 11 Page 12 Page 13 Page 14 Page 15 Page 16 Page 17 Page 18 Page 19 Page 20 Page 21 Page 22 Page 23 Page 24 Page 25 Page 26 Page 27 Page 28 Page 29 Page 30 Page 31 Page 32 Page 33 Page 34 Page 35 Page 36 Page 37 Page 38 Page 39 Page 40 Page 41 Page 42 Page 43 Page 44 Page 45 Page 46 Page 47 Page 48 Page 49 Page 50 Page 51 Page 52 Page 53 Page 54 Page 55 Page 56 Page 57 Page 58 Page 59 Page 60 Page 61 Page 62 Page 63 Page 64 Page 65 Page 66 Page 67 Page 68 Page 69 Page 70 Page 71 Page 72 Page 73 Page 74 Page 75 Page 76 Page 77 Page 78 Page 79 Page 80 Page 81 Page 82 Page 83 Page 84 Page 85 Page 86 Page 87 Page 88 Page 89 Page 90 Page 91 Page 92 Page 93 Page 94 Page 95 Page 96 Page 97 Page 98 Page 99 Page 100 Page 101 Page 102 Page 103 Page 104 Page 105 Page 106 Page 107 Page 108 Page 109 Page 110 Page 111 Page 112 Page 113 Page 114 Page 115 Page 116 Page 117 Page 118 Page 119 Page 120 Page 121 Page 122 Page 123 Page 124 Page 125 Page 126 Page 127 Page 128 Page 129 Page 130 Page 131 Page 132 Page 133 Page 134 Page 135 Page 136 Page 137 Page 138 Page 139 Page 140 Page 141 Page 142 Page 143 Page 144 Page 145 Page 146 Page 147 Page 148 Page 149 Page 150 Page 151 Page 152 Page 153 Page 154 Page 155 Page 156 Page 157 Page 158 Page 159 Page 160 Page 161 Page 162 Page 163 Page 164 Page 165 Page 166 Page 167 Page 168 Page 169 Page 170 Page 171 Page 172 Page 173 Page 174 Page 175 Page 176 Page 177 Page 178 Page 179 Page 180 Page 181 Page 182 Page 183 Page 184 Page 185 Page 186 Page 187 Page 188 Page 189 Page 190 Page 191 Page 192 Page 193 Page 194 Page 195 Page 196 Page 197 Page 198 Page 199 Page 200Powered by FlippingBook