Boiler house Level controls
2
Dimensions (approximate) in millimetres (inches)
Withdrawal distance for cable socket 15 (0.6")
39 (1.5")
Weights (approximate) in kg (lb) Tip length
500 mm 1000 mm 1500 mm
Weight
0.61 (1.34)
0.75 (1.64)
0.88 (1.94)
2.3 31
183 (7.2")
Ø28 (1.1")
½ " BSP taper (R ½ ) connection 27 A/F
Ø6 (0.24")
Tip length 500 (19.7"), 1000 (39.4") or 1500 (59")
Ø5 (0.2")
TI-P693-18 EMM Issue 1
Page 3 of 4
LP41 High Integrity, Self-monitoring High Water Level Alarm Probe
Powered by FlippingBook