Boiler house Level controls
2
Safety information, installation and maintenance This document does not contain sufficient information to install the product safely. See the Installation and Maintenance Instructions provided with each unit. Installation note: The LP41 tip is cut to length and de-burred prior to installation. The LP41 has been designed to work with a Spirax Sarco LCS3051 level switch or LCS1350 level switch. A protection tube is required for boiler shell or turbulent tank fitting. Install the probe in a ½ " BSP parallel female connection using PTFE tape. Note: Do not install the probe outdoors without additional weather protection. Maintenance note: No special maintenance is required. Boiler water level controls do, however, require periodic testing and inspection, which is described in separate literature.
Spare parts There are no available spare parts for this unit.
2.3 32
How to specify High integrity high level alarm probes shall be Spirax Sarco self-monitoring type LP41 with an austenitic stainless steel body and probe tip, PTFE probe sleeving, and DIN 43650 cable socket with Pg 11 cable gland. They shall be cut to length on installation and be used with an appropriate Spirax Sarco controller.
How to order Example: 1 off Spirax Sarco LP41 high integrity, self-monitoring, high water level alarm probe with 1 000 mm (39.4") tip.
TI-P693-18 EMM Issue 1
Page 4 of 4
LP41 High Integrity, Self-monitoring High Water Level Alarm Probe
Powered by FlippingBook