Boiler house Level controls
2
Dimensions (approximate) in mm
19 20 21 22 17 18
Item 1
46
Upper terminal strip
2
Lower terminal strip
3
4
3
Housing
4
Support rail TH 35, EN 60715
74
19 20 21 22 17 18
1
Installation in control cabinet The LCS1350 level switch is clipped onto a type TH 35, EN60715 support rail into a control cabinet, item 4.
2.3 35
120
ON1 2 3 4
2
5 6 7 2 3 4
Code switch
ON1 2 3 4
5 6 7 3 4
TI-P693-25 EMM Issue 1
Page 3 of 4
LCS1350 Level switch
Powered by FlippingBook