Control systems Pressure reducing/surplussing valves
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P186-08 CTLS Issue 19
SRV66 Sanitary Pressure Reducing Valve
Description The SRV66 is an angle pattern self-draining sanitary pressure regulating valve of all 316L type stainless steel construction suitable for use on steam, water and inert industrial gases. It is available with sanitary clamp compatible connections, requires no external pressure sensing line and has clean in place (CIP) and sterilise in place (SIP) capability. Typical applications include: Clean steam, gas and liquid supplies to bioreactors, centrifuges, freeze dryers, sterilisers, autoclaves, process tanks, humidifiers and culinary equipment. Valve tightness Valve tightness is in accordance with EN 60534-4 (leakage rate III for metal sealing and leakage rate V for soft sealing). Standard surface finish Internal wetted parts - Ra < 3.2 µm (126 µin). Available options, supplied on request at extra cost: Polished version For food, pharmaceutical and superclean applications with surface roughness: Ra ≤ 0.25, 0.4 or 0.8 μm (9.8, 15.7, or 31.4 μin) Viton (FEPM) Elastomer soft seat
4.6 141
Aseptic ASME BPE clamps ASME or JIS flanges DIN32676 clamps
Special connections
Note: Other connections / constructions available upon request and media wetted metal parts made of 1.4435 for higher resistance to corrosion Certification options The following are available at an additional cost: - EN10204 3.1 Documentation Pack - Approvals for FDA USP Class VI 121°C, silicone free, oil and grease free, ADI free - Surface roughness certificate for wetted metal surfaces Note : All certification/inspection requirements must be stated at the time of order placement. Sizes and connections DN15, DN20, DN25, DN32, DN40, and DN50 (½", ¾", 1", 1¼", 1½", and 2")
TI-P186-08 CTLS Issue 19
Page 1 of 5
SRV66 Sanitary Pressure Reducing Valve
Powered by FlippingBook