UK Product Handbook 2026 - Volume 1

44

Control systems Pressure reducing/surplussing valves

Materials No. Part

Material

20

1 2 3 4 5 6 7 8 9

Body

Stainless steel

Seat

Stainless steel

12

Spacer, upper

Stainless steel

1.4404 316L

Spacer, lower

Stainless steel

13

Diaphragm disc

Stainless steel

Spring

Stainless steel

1.4310 301

Spring cap

Stainless steel

CrNiMo

Adjusting screw

Stainless steel

A4-70

Lower stem

Stainless steel

1.4404 316L

10

'O' ring

Elastomer

FEPM 75

11

'O' ring

Elastomer

19

12 13 14 15 16

Diaphragm

Elastomer

FPM

8

Protective film

PTFE

PTFE

Upper stem

Stainless steel

1.4404 316L

4.6 152

7

Spring washer

Stainless steel

A2

Nut

Stainless steel

A4-70

6 15, 16

17

'O' ring

Elastomer

FEPM 75

18 19 20

Clamp

Stainless steel

3, 5

1.4404 316L

Screw

Stainless steel

4 18

Gasket

Composite

Nova-Uni

17 14

11 9 10 2

1

TI-P186-10 CMGT Issue 4

Page 2 of 5

SRV66HC High Capacity Sanitary Pressure Reducing Valve

Powered by