Control systems Pressure reducing/surplussing valves
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023
TI-P470-08 CTLS Issue 5
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies
Description The DP27T and DP27TE are combined pressure/temperature control valves for use on steam applications. They are designed to be used in conjunction with a 2 m length of capillary which is available separately (other lengths are available on request - see 'Optional extras'). They combine a temperature and pressure pilot valve in one unit. This controls the main valve so that the temperature is maintained while the maximum steam pressure is limited. A variable rate conical pressure adjustment spring is fitted providing a downstream pressure range of 0.2 - 17 bar g. Notes: 1. The valve can be supplied with a blank undrilled flange if required. 2. The sensor of the control system will need to be mounted by either a union kit, pocket or wall mounting bracket - see 'Optional extras', on page 6.
4.6 157
Available types of valve DP27T
Pressure/temperature control
Pressure/temperature control with electrically operated solenoid valve
DT27TE
Technical data (Solenoid valve) Voltages available
230 ±10% Vac or 115 ±10% Vac (others available on request)
Frequency
50/60 Hz
Inrush
45 VA
Power consumption
Holding
23 VA
DP27T shown
TI-P470-08 CTLS Issue 5
Page 1 of 12
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies
Powered by FlippingBook