Control systems Pressure reducing/surplussing valves
4
Dimensions/weights (approximate) in mm and kg
Union kit
Metal pocket
K
M
D
G
L
N
Union kit
Metal pocket
K
L
M
N
F
142
17.5
150
22.3
4.6 159
Wall mounting
B
A A1
Wall mounting O P 195 35
O
P
Size
Flanged
Weight
Screwed BS 10 H PN25 ANSI 300
BS 10 F ANSI 150
JIS 10/16
A
A1
A1
A1
A1
A1
A1
B D F G Screwed Flanged
DN15LC
160
-
130
126.6
117
120.2
122 185 404 130 130 15.7
16.5
DN15
160
-
130
126.6
117
120.2
122 185 404 130 130 15.7
16.5
DN20
160
-
150
-
133
139.4
142 185 404 130 130 15.7
17.4
DN25
180
160
160
160.0
-
160.0
152 207 428 148 130 17.2
19.7
DN32
-
180
180
180.0
-
176.0
176 207 428 148 130
-
20.7
DN40 DN50
-
200
200 200.0
-
199.0
196 255 473 178 139
-
32.2
-
230
230 230.0
-
228.0 222 255 473 178 139
-
35.2
TI-P470-08 CTLS Issue 5
Page 7 of 12
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies
Powered by FlippingBook