Product Handbook 2026 - Volume 1

Control systems Pressure reducing/surplussing valves

4

Materials - DP27 and DP27Y

1

2 3

4

5

7

6

4.6 167

No. Part

Material

1 2 3 4 5 6

Adjustment screw

Steel

BS 3692 Gr. 8.8

Adjustment lock-nut

Steel

BS 3692 Gr. 8

Spring housing

SG iron

DIN1693 GGG 40.3

Top spring plate

Stainless steel

ASTM A351/A351M CF8M

Pressure adjustment spring

Stainless steel

BS EN 10270-3:2001 302 S 26

Bottom spring plate

Hot brass stamping

BS EN 12165 CW617N

Securing nuts

Steel

BS 3692 Gr. 8

Steel

BS 4439 Gr. 8.8

7

Spring housing

Securing studs

DN15 to DN32

M10 x 95 mm

DN40 and DN50

M12 x 95 mm

TI-P470-01 CTLS Issue 13

Page 3 of 16

DP27, DP27E, DP27G, DP27GY, DP27R & DP27Y Pilot Operated Pressure Reducing Valves with SG Iron Bodies

Powered by