Boiler house Level controls
2
Technical Data
Supply voltage
24 Vdc +/– 20%
Fuse
External 0.5 A (semi-delay)
Power consumption 4 W Connection of level transmitter
1 analogue input 4-20 mA, e.g. for LP20/LP21/PA420 level transmitter, 2 poles and screen
Supply voltage to level transmitter
12 Vdc/max. 20 mA
2 floating changeover contacts, 8 A 250 Vac/30 Vdc cos f = 1 (control valve open/closed) 1 floating changeover contact, 8 A 250 Vac/30 Vdc cos f = 1 De-energizing delay 3 seconds (MIN/MAX alarm, can be switched) Inductive loads must have interference suppression (RC combination) as per the manufacturer's specification 1 analogue output 4-20 mA, max. load 500 ohms, e.g. for an actual value display
Outputs:
3 push-buttons for MIN/MAX alarm test and parameter setting 1 green 4 digit 7-segment LED display 2 red LEDs for MIN/MAX alarm 2 amber LEDs for control valve opening/closing 1 4-pole code switch for configuration Housing material, base: black polycarbonate; front: grey polycarbonate Conductor size: 1 x 4.0 mm 2 solid, per wire, or 1 x 2.5 mm 2 per lead with sleeve to DIN 46228, or 2 x 1.5 mm 2 per lead with sleeve to DIN 46228 (min. Ø 0.1 mm) Terminal strips can be removed separately Housing attachment: Mounting clip on support rail TH 35, EN 60715
2.3 39
Displays and controls
Housing
Electrical safety
Degree of contamination 2 for installation in control cabinet with degree of protection IP 54, fully insulated
Degree of protection
Housing: IP 40 to EN 60529 Terminal strip: IP 20 to EN 60529
Weight
approx. 0.2 kg
Ambient temperature At moment of switch-on 0 ° to 55 °C In operation –10 to 55 °C Transport temperature –20 to +80 °C (<100 hours), only switch on after a defrosting period of 24 hours Storage temperature –20 to +70 °C, only switch on after a defrosting period of 24 hours Relative humidity max. 95%, no moisture condensation
How to specify 3-position stepping PI controller with MIN or MAX alarm, 1 volt-free change-over contact for MIN or MAX alarm, 1 volt-free relay contact for valve open/stop/closed, supply voltage 24V DC, 4W. How to order Example: 1 off Spirax Sarco LCR2250 level controller.
TI-P693-22 EMM Issue 1
Page 3 of 3
LCR2250 Level Controller
Powered by FlippingBook