UK Product Handbook 2026 - Volume 1

44

Control systems Pressure reducing/surplussing valves

Kv values The Kv maximum values shown below are full capacities and should be used for safety valve sizing purposes only. DN15LC DN15 DN20 DN25 DN32 DN40 DN50 For conversion:

Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156

1.0

2.8

5.5

8.1

12.0

17.0

28.0

Note: Where the internal balance pipe is used the valve capacity will be reduced.

Dimensions/weights (approximate) in mm and kg

A A1

DP27, DP27E and DP27Y

E

4.6 178

D

F

B

Screwed

Flanged

Weight

BS 10 H PN16/25 ASME 300

BS 10 F ASME 150

JIS 10/16

Size

A

A1

A1

A1

A1

A1

A1 B D E F Screwed Flanged

DN15LC

160

-

130 126.6

117

120.2 122 185 406 276 130 13.2

14.0

DN15

160

-

130 126.6

117

120.2 122 185 406 276 130 13.2

14.0

DN20

160

-

150

-

133 139.4 142 185 406 276 130 13.2

14.9

DN25

180

160

160 160.0

-

160.0 152 207 430 282 148 14.2

17.2

DN32

-

180

180 180.0

-

176.0 176 207 430 282 148

-

18.2

DN40 DN50

-

200

200 200.0

-

199.0 196 255 475 297 178

-

30.2

-

230

230 230.0

-

228.0 222 255 475 297 178

-

32.2

TI-P470-01 CTLS Issue 13

Page 10 of 16

DP27, DP27E, DP27G, DP27GY, DP27R & DP27Y Pilot Operated Pressure Reducing Valves with SG Iron Bodies

Powered by