UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Dimensions/weights (approximate) in mm (inches) and kg (lbs)

C

C

4.7 5

B

B

A

A1

Orifice

Size

Ratings

A

A1

B

C

Weight

Inlet Outlet

mm in mm in mm in mm in kg

lb

1½"

17

8

J

2½"

89 3.50

108 4.25 413 16.26

2

18

8

2"

22

10

K

3"

102 4.02

117 4.61 466 18.35

NPT

23

10

2½"

124 4.88

140 5.51 507 19.96 32

15

L

3"

4"

160 6.30 140 5.51 507 19.96 37

17

300#

M 3"

165 6.50 143 5.63 607 23.90 50

23

N

184 7.25 172 6.77 670 26.38 85

39

4"

6"

P

210 8.27 172 6.77 727 28.62 94

43

150#

Q

238 9.37 235 9.25 889 35.0 161 73

6"

8"

R

254 10.0 276 10.87 1025 40.35 287 130

TI-P709-01 CTLS Issue 1

Page 5 of 13

SV47H SG Iron Safety Valve

Powered by