UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Dimensions/weights (approximate) in mm (inches) and kg (lbs)

C

4.7 19

B

A1

Size

Ratings

A1

B

C

Weight

Orifice

Inlet

Outlet

mm in

mm in

mm in

kg

lb

F

2"

108

4.25

114

4.49

399 15.71

14

31

G H J K

1½"

2½"

124

4.88

122

4.80

426 16.77

21

46

2"

3"

142

5.59

133

5.25

480 18.90

28

62

L

2½"

300# 150#

162

6.38

156

6.14

523 20.59

41

90

4"

M

3"

165

6.50

165

6.50

640 25.20

53

117

N

191

7.52

184

7.25

682 26.85

90

198

4"

6"

P

210

8.27

181

7.13

736 28.98

96

212

Q

238

9.37

251

9.88

905 35.63 174

383

6"

8"

R

254

10

276 10.87 1040 40.94 287

632

TI-P710-01 CTLS Issue 1

Page 5 of 13

SV44H Carbon Steel Safety Valve

Powered by