Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P316-03) supplied with the product. Installation note: The safety valve should always be fitted with the centre line of the spring housing vertically above the valve. Ensure the discharge pipework system is sized correctly.

SV615 safety valve selection guide: Model type SV615

SV615

A = Closed bonnet/easing lever

Configuration

A

B = Closed bonnet/sealed cap

S = Stainless steel

N = Nitrile E = EPDM V = Viton

Seal material

N

P = Electroless nickel plated (ELNP) Q = ELNP and stainless steel name-plate

Finish

Size

DN15

DN15, DN20, DN25, DN32, DN40 and DN50

4.7 38

BSPF x BSPF

BSPF x BSPF NPTF x NPTF Clamp x BSPF

Connections (Inlet x Outlet)

Selection example

SV615

A

N

DN15

BSPF x BSPF

If ELNP finish is required, add 'P'.

How to order example: 1 off Spirax Sarco SV615AN safety valve having DN15 screwed BSPF x BSPF connections, set at 6 bar g.

TI-P316-01 CTLS Issue 20

Page 10 of 10

SV615 Safety Valve

Powered by