UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Pressure/temperature limits - SV604

The product must not be used in this region.

PN40 inlet

A tungsten alloy spring must be used in this region. Consult Spirax Sarco for further information.

Steam saturation curve

Pressure bar g

Body design conditions

PN40

Size

Saturated steam

Air

Water

DN20 x DN32

29 bar g

40 bar g 40 bar g

DN25 x DN40

29 bar g

40 bar g 40 bar g

DN32 x DN50

29 bar g

40 bar g 40 bar g

DN40 x DN65

29 bar g

40 bar g 40 bar g

DN50 x DN80

29 bar g

40 bar g 40 bar g

Set pressure range maximum

PN40

DN65 x DN100

29 bar g

32 bar g 32 bar g

4.7 40

DN80 x DN125

29 bar g

32 bar g 32 bar g

DN100 x DN150

25 bar g

25 bar g 25 bar g

DN125 x DN200

20 bar g

20 bar g 20 bar g

DN150 x DN250

16 bar g

16 bar g 16 bar g

Set pressure range minimum

0.2 bar g

Maximum

400°C

Temperature

Minimum

-10°C

Steam

5%

Overpressure

Liquids and gas

10%

Steam and gas

10%

Performance data

Blowdown limit

Liquids

20%

Backpressure limit

10% of set pressure

Designed for a maximum inlet cold hydraulic test pressure of:

60 bar g

TI-S13-27 CMGT Issue 17

Page 2 of 13

SV60 Safety Valve

Powered by