UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Table 1 - SV60 flow capacity for dry saturated steam in kilogrammes per hour (kg/h) (calculated at 5% overpressure. In accordance with EN ISO 4126)

Valve size DN in/out

20/32

25/40

32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250

Flow area (mm²)

230

445

740

1140

1979

2734

4185

6504

8659

12272

Set pressure (bar g)

Dry saturated steam, kg/h

0.5 1.0 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 5.5 6.0 6.5 7.0 7.5 8.0 8.5 9.0 9.5

121

254

378

494

825

1279

1779

2876

4050

5844

180

379

571

763

1235

1893

2660

4355

5994

8635

238

504

765

1034

1654

2556

3557

5805

7974

11475

293

619

942

1277

2049

3155

4474

7285

9992

14370

345

739

1111

1532

2464

3728

5293

8611

11978 17218

399

853

1268

1748

2811

4314

6132

9970

13859 19918

454

958

1424

1963

3156

4914

6993

11361 15783 22680

504

1075

1579

2177

3557

5451

7757

12786 17509 25159

553

1180

1735

2391

3907

5987

8520

14043 19230 27633

603

1286

1890

2604

4255

6522

9280

15296 20946 30098

652

1391

2044

2817

4603

7054

10037 16544 22655 32554

701

1495

2198

3029

4949

7585

10793 17790 24361 35006

4.7 45

750

1600

2351

3241

5295

8116

11548 19034 26065 37454

799

1704

2505

3452

5641

8645

12302 20277 27766 39899

848

1809

2658

3664

5986

9174

13054 21518 29466 42340

897

1913

2811

3875

6331

9703

13806 22757 31163 44779

946

2017

2964

4086

6675

10231 14558 23996 32859 47216

994

2121

3117

4296

7020

10758 15308 25233 34553 49651

1043

2225

3270

4507

7364

11285 16058 26469 36246 52083

10.0 11.0 12.0 13.0 14.0 15.0 16.0 17.0 18.0 19.0 20.0 21.0 22.0 23.0 24.0 25.0 26.0 27.0 28.0 29.0

1092

2329

3422

4717

7707

11812 16808 27705 37938 54515

1189

2536

3727

5138

8394

12865 18306 30174 41319 59373

1286

2744

4032

5558

9080

13917 19802 32640 44697 64226

1383

2951

4336

5977

9766

14967 21298 35105 48072 69077

1480

3158

4641

6397

10451 16018 22792 37569 51446 73924

1577

3365

4945

6816

11137 17068 24286 40032 54818 78770

1674

3572

5249

7235

11822 18118 25780 42494 58190 83615

1771

3779

5553

7655

12506 19168 27274 44956 61562

1868

3986

5857

8074

13191 20217 28768 47418 64933

1966

4193

6162

8493

13877 21267 30262 49881 68306

2063

4400

6466

8913

14562 22318 31756 52344 71679

2160

4607

6770

9332

15247 23368 33251 54808

2257

4814

7075

9752

15933 24419 34746 57273

2354

5021

7378

10170 16616 25466 36236 59729

2450

5227

7682

10589 17300 26514 37728 62188

2548

5435

7987

11009 17987 27567 39226 64656

11429 18673 28619 40722

2645

5642

8292

2742

5849

8595

11848 19358 29668 42215

2839

6056

8900

12268 20044 30719 43711

2937

6264

9206

12689 20732 31774 45213

TI-S13-27 CMGT Issue 17

Page 7 of 13

SV60 Safety Valve

Powered by