UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Table 2 - SV60 flow capacity for air - normal m3/h at 0°C and 1013 mbar (calculated in accordance with AD-MERKBLATT A2 and TRD 421)

Valve size DN in/out

20/32 25/40

32/50

40/65

50/80 65/100 80/125 100/150 125/200 150/250

Orifice (mm)

17.0

23.8

30.6

38.0

50.1

59.0

73.0

91.0

105

125

Flow area (mm²)

230

445

740

1 140

1 979

2 734

4 185

6 504

8 659 12 272

 w (P > 4 bar)

0.78

0.86

0.76

0.68

0.64

0.71

0.66

0.70

0.72

0.73

Set pressure (bar g)

Flow capacity for air m³/h

0.5

2 115

3 466

4 809

6 955

145

304

456

472

996

1 521

1.0

2 419

3 383

5 514

7 621

10 975

227

480

728

973

1 578

1.5

2 125

3 251

4 572

7 434 10 267 14 753

303

643

975

1 323

2.0

1 657

2 657

4 062

5 742

9 328

12 885 18 509

377

802

1 211

2.5

1 978

3 171

4 853

6 892

11 195 15 467 22 232

450

956

1 438

3.0

1 656

2 289

3 672

5 627

8 026

13 015 18 018 25 924

522

1 107

3.5

1 868

2 591

4 161

6 388

9 146

14 837 20 542 29 590

593

1 255

4.0

2 074

2 858

4 670

7 157

10 184 16 785 22 986 33 029

660

1 411

4.7 46

4.5

2 285

3 149

5 145

7 884

11 219 18 491 25 321 36 385

728

1 554

5.0

2 496

3 439

5 619

8 611

12 254 20 196 27 657 39 741

795

1 697

5.5

2 706

3 730

6 094

9 338

13 289 21 902 29 992 43 097

862

1 841

6.0

2 917

4 020

6 568 10 065 14 324 23 607 32 328 46 452

929

1 984

6.5

3 128

4 310

7 043 10 793 15 359 25 313 34 663 49 808

996

2 127

7.0

3 339

4 601

7 517

11 520 16 393 27 018 36 999 53 164

1 063 2 271

7.5

2 414

3 549

4 891

7 992

12 247 17 428 28 724 39 334 56 520

1 130

8.0

2 557

3 760

5 182

8 466

12 974 18 463 30 429 41 670 59 876

1 197

8.5

3 971

5 472

8 941

13 701 19 498 32 135 44 005 63 232

1 264 2 701

9.0

4 182

5 763

9 415

14 428 20 533 33 840 46 341 66 588

1 332 2 844

9.5

4 392

6 053

9 890

15 156 21 567 35 546 48 677 69 944

1 399 2 987

10.0

3 131

4 603

6 343 10 365 15 883 22 602 37 251 51 012 73 300

1 466

11.0

3 417

5 025

6 924

11 314 17 337 24 672 40 662 55 683 80 012

1 600

12.0

5 446

7 505

12 263 18 791 26 741 44 073 60 354 86 724

1 734 3 704

13.0

5 868

8 086

13 212 20 246 28 811 47 484 65 025 93 436

1 868 3 990

14.0

6 289

8 667

14 161 21 700 30 881 50 895 69 696 100 148

2 003 4 277

15.0

6 711

9 248

15 110 23 154 32 950 54 306 74 367 106 860

2 137 4 564

16.0

7 132

9 828

16 059 24 609 35 020 57 717 79 038 113 572

2 271 4 850

17.0

5 137

7 554 10 409 17 008 26 063 37 090 61 129 83 709

2 405

18.0

7 975

10 990 17 957 27 517 39 159 64 540 88 380

2 539 5 424

19.0

5 710

8 397

11 571 18 906 28 972 41 229 67 951 93 051

2 674

Continued on next page

TI-S13-27 CMGT Issue 17

Page 8 of 13

SV60 Safety Valve

Powered by