UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Table 2 - SV60 flow capacity for air - normal m3/h at 0°C and 1013 mbar (calculated in accordance with AD-MERKBLATT A2 and TRD 421)

Valve size DN in/out

20/32 25/40 32/50

40/65

50/80 65/100 80/125 100/150 125/200 150/250

Orifice (mm)

17.0

23.8

30.6

38.0

50.1

59.0

73.0

91.0

105

125

Flow area (mm²)

230

445

740

1 140

1 979

2 734

4 185

6 504

8 659 12 272

 w (P > 4 bar)

0.78

0.86

0.76

0.68

0.64

0.71

0.66

0.70

0.72

0.73

Set pressure (bar g)

Flow capacity for air m³/h

20.0

5 997

8 818

12 152 19 855 30 426 43 299 71 362 97 723

2 808

21.0

6 284

9 240

12 733 20 804 31 880 45 368 74 773

2 942

22.0

6 570

9 661

13 314 21 753 33 335 47 438 78 184

3 076

23.0

6 857 10 083 13 894 22 702 34 789 49 507 81 595

3 210

24.0

7 144 10 504 14 475 23 651 36 243 51 577 85 006

3 345

25.0

7 430 10 926 15 056 24 600 37 698 53 647 88 417

3 479

26.0

7 717 11 347 15 637 25 549 39 152 55 716

3 613

27.0

8 004 11 769 16 218 26 498 40 606 57 786

3 747

4.7 47

28.0

8 290 12 190 16 799 27 447 42 061 59 856

3 882

29.0

8 577 12 612 17 379 28 397 43 515 61 925

4 016

30.0

8 864 13 033 17 960 29 346 44 969 63 995

4 150

31.0

9 150 13 455 18 541 30 295 46 424 66 064

4 284

32.0

9 437 13 876 19 122 31 244 47 878 68 134

4 418

33.0

9 724 14 298 19 703 31 907

4 553

34.0

4 687 10 010 14 719 20 284 32 865

35.0

4 821 10 297 15 141 20 865 33 809

36.0

4 955 10 583 15 562 21 445 34 749

37.0

5 089 10 870 15 984 22 026 35 690

38.0

5 224 11 157 16 405 22 607 36 631

39.0

5 358 11 443 16 826 23 188 37 572

40.0

5 492 11 730 17 248 23 769 38 514

TI-S13-27 CMGT Issue 17

Page 9 of 13

SV60 Safety Valve

Powered by