UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Table 3 - SV60 flow capacity for water in tonnes/h at 25% overpressure (calculated in accordance with AD-MERKBLATT A2 and TRD 421)

Valve size DN in/out

20/32

25/40 32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250

Orifice (mm)

17.0

23.8

30.6

38.0

50.1

59.0

73.0

91.0

105

125

Flow area (mm²)

230

445

740

1140

1979

2734

4185

6504

8659

12272

0.5

0.5

0.5

0.5

0.5

0.5

0.5

0.5

0.5

0.5

 w

Set pressure (bar g)

Flow capacity for water tonnes/h

30.0

35.8

69.3

115.3

177.6

308.2

425.8

651.8

31.0

36.4

70.4

117.2

180.5

313.3

432.8

662.6

32.0

36.9

71.6

119.1

183.4

318.3

439.7

673.2

33.0

37.5

72.7

120.9

186.2

323.3

34.0

38.1

73.8

122.7

189.0

328.1

35.0

38.6

74.8

124.5

191.8

332.9

36.0

39.2

75.9

126.3

194.5

337.7

37.0

39.7

76.9

128.0

197.2

342.3

4.7 49

38.0

40.3

78.0

129.7

199.8

346.9

39.0

40.8

79.0

131.4

202.4

351.4

40.0

41.3

80.0

133.1

205.0

355.9

Table 4  w/Kdr values for SV60 safety valves

Set pressure (bar g)

Size

0.2 - 0.49 0.5 - 0.99 1.0 - 1.49 1.5 - 1.99 2.0 - 2.49 2.5 - 2.99 3.0 - 3.49 3.5 - 3.99 Above 4.0

DN20 x DN32

0.56

0.62

0.69

0.73

0.75

0.76

0.77

0.78

0.78

DN25 x DN40

0.62

0.67

0.75

0.80

0.82

0.84

0.85

0.85

0.86

DN32 x DN50

0.56

0.60

0.68

0.73

0.75

0.76

0.76

0.76

0.76

DN40 x DN65

0.45

0.51

0.59

0.64

0.66

0.68

0.68

0.68

0.68

DN50 x DN80

0.47

0.49

0.55

0.59

0.61

0.63

0.63

0.63

0.64

DN65 x DN100

0.50

0.55

0.61

0.66

0.68

0.69

0.70

0.71

0.71

DN80 x DN125

0.45

0.50

0.56

0.60

0.63

0.64

0.65

0.66

0.66

DN100 x DN150

0.48

0.52

0.59

0.63

0.66

0.67

0.68

0.69

0.70

DN125 x DN200

0.50

0.55

0.61

0.65

0.68

0.70

0.71

0.72

0.72

DN150 x DN250

0.51

0.56

0.62

0.66

0.69

0.71

0.72

0.73

0.73

TI-S13-27 CMGT Issue 17

Page 11 of 13

SV60 Safety Valve

Powered by