UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Pressure/temperature limits Please contact Spirax Sarco, when so required, for relevant details regarding the maximum allowable limits that the shell can withstand.

The product must not be used in this region.

SV604H PN40 inlet

Pressure bar g

 

SV607H PN25 inlet

















Pressure bar g

4.7 54

 

SV607H PN16 inlet















Pressure bar g

SV604H

PN40

Body design conditions

SV607H

PN16 or PN25

Maximum

10 bar g

Set pressure range

Minimum

1 bar g

Minimum

5 °C

EPDM seat

Maximum

120 °C

Temperature

Minimum

5 °C

Viton seat

Maximum

120 °C

Overpressure

10%

Blowdown limit

10% of set pressure

Performance data

Derated coefficient of discharge values

0.5

Backpressure limit

Up to 10% of set pressure

PN40

60 bar g

Designed for a maximum inlet cold hydraulic test pressure of:

PN25

38 bar g

PN16

24 bar g

TI-P317-02 CTLS Issue 5

Page 2 of 7

SV60H Safety Valve

Powered by