UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Table 1 - SV60H flow capacities for hot water in kilowatts (kW) at or above 100 °C (calculated in accordance with TRD 721) Valve size DN 20/32 25/40 32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250 Orifice (mm) 17.0 23.8 30.6 38.0 50.1 59.0 73.0 91.0 105 125 Area (mm²) 230 445 740 1140 1979 2734 4185 6504 8659 12272

Set pressure (bar g)

Flow capacity for hot water kW

1.0

122

236

327

504

875

1 172 1 795 3 050 4 061 5 756

1.5

149

288

437

673

1 168 1 569 2 402 3 733 4 970 7 044

2.0

176

341

531

818

1 421 1 883 2 882 4 416 5 879 8 333

2.5

204

394

580

894

1 552 2 143 3 281 5 099 6 789 9 621

3.0

229

443

653

1 005 1 745 2 411 3 691 5 737 7 637 10 824

3.5 4.0 4.5

256

496

730

1 125 1 953 2 698 4 131 6 419 8 546 12 112

282

545

803

1 237 2 147 2 966 4 541 7 057 9 395 13 315

307

594

875

1 349 2 341 3 234 4 951 7 694 10 244 14 518

5.0

333

643

948

1 460 2 535 3 502 5 361 8 332 11 092 15 720

5.5 6.0 6.5

358

693

1 020 1 572 2 729 3 770 5 771 8 969 11 941 16 923

4.7 57

382

738

1 088 1 676 2 909 4 019 6 152 9 561 12 729 18 040

414

802

1 181 1 819 3 158 4 363 6 679 10 380 13 820 19 586

7.0

431

833

1 228 1 891 3 283 4 536 6 943 10 790 14 365 20 359

7.5

456

882

1 300 2 003 3 477 4 804 7 353 11 428 15 214 21 562

8.0

480

928

1 368 2 107 3 657 5 052 7 734 12 019 16 002 22 679

8.5

500

967

1 425 2 195 3 810 5 263 8 056 12 520 16 669 23 624

9.0

529

1 023 1 507 2 322 4 031 5 569 8 525 13 249 17 638 24 998

9.5

556

1 076 1 585 2 442 4 239 5 856 8 964 13 932 18 548 26 287

10.0

574

1 111 1 637 2 522 4 378 6 048 9 257 14 387 19 154 27 146

Table 2 - TRD 721 sizing The safety valve discharge capacity expressed as heat output p of the heat generator in kW is calculated according to the following formula: P = Ao .  w . K Valve size DN 20/32 25/40 32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250 Orifice (mm) do 17.0 23.8 30.6 38.0 50.1 59.0 73.0 91.0 105 125 Area (mm²) Ao 230 445 740 1140 1979 2734 4185 6504 8659 12272

Set pressure bar g

 w values

1.0

0.79

0.79

0.66

0.66

0.66

0.64

0.64

0.70

0.70

0.70

1.5

0.79

0.79

0.72

0.72

0.72

0.70

0.70

0.70

0.70

0.70

2.0

0.79

0.79

0.74

0.74

0.74

0.71

0.71

0.70

0.70

0.70

2.5 to 10

0.79

0.79

0.70

0.70

0.70

0.70

0.70

0.70

0.70

0.70

TI-P317-02 CTLS Issue 5

Page 5 of 7

SV60H Safety Valve

Powered by