44
Control systems Safety valves
Dimensions / Weights (approximate) in mm and kg
C
A
4.7 64
B
Size
Orifice
Class
A
B
C
D
Weight
Inlet
Outlet
300 x 150 600 x 150 900 x 150 1500 x 150 300 x 150 600 x 150 900 x 150 1500 x 150 600 x 150 900 x 150 1500 x 150 300 x 150 600 x 150 900 x 150 1500 x 150 300 x 150 600 x 150 900 x 150 1500 x 150 600 x 150 900 x 150 1500 x 150
123.8
460
36
25
F
1½"
2"
152.4
143.8
480
49
30
123.8
476
38
29
G
1½"
3"
152.4
148.8
501
49
34
161.9
41
42
1½"
181.9
50
45
H
3"
154
555
161.9
44
42
2"
181.9
56
46
2"
3"
136.5
123.8
490
39 44
34 60
2½"
4"
61
78
J
184.2
181
690
48
62
3"
4"
63
80
TI-P276-01 CTLS Issue 1
Page 4 of 15
SV66H Safety Valve
Powered by FlippingBook