UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Operating pressure/temperature limits Pressure Minimum set pressure

Temperature Body material

Specification

Max °C

21 bar g

Carb. steel

SA 216 Gr WCB

425

* Maximum set pressure

83 bar g

Alloy steel

SA 217 Gr WC9

538

Hydrostatic test pressure

1.5 x design pressure

*Alloy steel

SA 217 Gr WC9

538

* Based on SA 217 Gr WC9 alloy steel @ 538 °C (ASME B16.34 and ASME B16.5). The values depend on the pressure class of the valve inlet flange.

* Option available on request. Temperature limits based on ASME B16.34 and ASME B16.5 standards

Materials

Part

Material

Part

Material

23

Nut

SA 194 Gr 2H

up to 425 °C SA 216 Gr WCB

1

Body

24

Adjustment Screw

Stainless Steel

426 °C to 538 °C SA 217 Gr WC9

25

2

Lock Nut

Stainless Steel

Pipe plug

Carbon Steel

4.7 62

27

3

Lever Disc

Carbon Steel

Lower Locking Screw.

Stainless Steel

28

4

Cotter pin

Carbon Steel

Upper Locking Screw.

Stainless Steel

29

5

Hood

ASTM A 216 Gr WCB

Stud

SA 193 Gr B7

30

6

Screw

ASTM A 193 Gr B7

Nozzle

Stainless Steel T 316

33

7

Lever

Carbon Steel

Lower Adjustment Ring.

Stainless Steel T 316

34

8

Fork

Carbon Steel

Upper Adjustment Ring.

Stainless Steel T 316

38

Washer

Carbon Steel

Hardened Stainless Steel (17-4-PH)

up to 425 °C

9

Disc

39

Pin

Carbon Steel

426 °C to 538 °C Inconel

40

Cotter pin

Carbon Steel

up to 425 °C Stainless Steel T 316

44

Screw Cap

Carbon Steel

12

Disk Holder

426 °C to 538 °C Monel

45

Test Gag

Carbon Steel

up to 425 °C Stainless Steel T 316

46

Nameplate

Stainless Steel

17

Guide

426 °C to 538 °C Monel

47

Seal

Plastic / Lead

19

Stem

Stainless Steel

until 425 °C

Inox T 302

Retaining ring

57

20

Spring Washer

Carbon Steel

426 °C to 538 °C Inconel

up to 230 °C Carbon Steel

** Other materials on request

High Temperature Alloy Steel

21

Spring

231 °C to 400 °C

400 °C to 538 °C Inconel

22

Bonnet

SA 216 Gr WCB

TI-P276-01 CTLS Issue 1

Page 2 of 15

SV66H Safety Valve

Powered by