Boiler house Level controls
2
Dimensions (LCR2652) (approximate) in mm
100
120
Item 1
Upper terminal strip
1
4
2
Lower terminal strip
3
Housing
4
Support rail TH 35, EN 60715
3
74
The blowdown controller LCR2652 is clipped onto the support rail type TH 35, EN 60715 in the control cabinet. Item 4.
2.3 46
2
Dimensions (BHD50) (approximate) in mm
147
107
1
2
52
136
96
Item 1
3
Cut-out in control cabinet 136 x 96 mm
2
Gasket
Fixing element detail.
3
Fixing elements
How to specify Level Controller with Operating and Display Unit, 4 volt-free change-over contacts for MIN/MAX alarm & control valve supply voltage 24V DC 4W. How to order Example: 1 off Spirax Sarco LCR2652 Level Controller, 1 off Spirax Sarco BHD50 Operating and Display Unit.
TI-P693-24 EMM Issue 1
Page 6 of 6
LCR2652 BHD50 Level Controller Operating and Display Unit
Powered by FlippingBook