Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Capacity Table - Water - 10% Overpressure -m 3 /h

Hole Designation / Current Area (cm²)

Opening pressure (bar g)

A2 0.316

B2 0.457

C1 1.119

E1 2.408

F1 3.637

G1 6.586

1.0

0.6

1.2

1.9

3.5

5.3

7.1

1.5

0.8

1.5

2.3

4.2

6.3

8.4

2.0

0.9

1.7

2.6

4.8

7.1

9.6

2.5

1.0

1.9

2.9

5.3

8.0

10.7

3.0

1.1

2.0

3.2

5.8

8.7

11.8

3.5 4.0 4.5

1.2

2.2

3.5

6.3

9.4

12.7

1.2

2.4

3.7

6.7

10.1

13.6

1.3

2.5

4.0

7.2

10.7

14.4

5.0

1.4

2.6

4.2

7.5

11.3

15.2

5.5 6.0 6.5

1.4

2.8

4.4

7.9

11.8

15.9

1.5

2.9

4.6

8.3

12.3

16.6

1.6

3.0

4.7

8.6

12.8

17.3

7.0

1.6

3.1

4.9

8.9

13.3

18.0

4.7 79

7.5

1.7

3.2

5.1

9.2

13.8

18.6

8.0

1.7

3.3

5.3

9.5

14.3

19.2

8.5

1.8

3.4

5.4

9.8

14.7

19.8

9.0

1.9

3.5

5.6

10.1

15.1

20.4

9.5

1.9

3.6

5.7

10.4

15.5

20.9

10 12 14 16 18

2.0

3.7

5.9

10.7

15.9

21.5

2.1

4.1

6.5

11.7

17.5

23.5

2.3

4.4

7.0

12.6

18.9

25.4

2.5

4.7

7.4

13.5

20.2

27.1

2.6

5.0

7.9

14.3

21.4

28.8

20.7

2.8

5.4

8.5

15.3

22.9

30.9

For sizing using the current areas, the discharge coefficient K for liquid is 0.540. GPM= m 3 /h x 4.403

Pressure Minimum opening pressure

Purchasing Information The following information is required for the correct sizing and selection of SV568L Relief Valves: 1) Fluid 2) Required Capacity (Flow) 3) Operating Pressure and Opening Pressure 4) Viscosity and Density

0.5 bar g

Maximum opening pressure

20.7 bar g at 217 ºC

SxS offers the PSV Calc calculation and sizing software for selecting safety and relief valves.

TI-P276-04 CTLS Issue 1

Page 3 of 3

SV568L Relief Valve

Powered by