UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Materials

No.

Description

Material

1 2 3 4 5 6 7

1 2 3 4 5 6 7 8

Cap

Bronze

ASTM B 16

Adjusting screw

Bronze

ASTM B 16

12

Locking nut

Bronze

ASTM B 16

Bonnet

Bronze

ASTM B 61/62

Spring washer

Bronze

ASTM B 16

Stem

Bronze

ASTM B 16

8

Spring

Stainless steel

ASTM A 313 T 631

Nameplate

Stainless steel

9

Spring washer bracket Bronze

ASTM B 283

6

10

Disc

Bronze

ASTM B 16

9

11

Body

Bronze

ASTM B 16

10

12

Cap gasket

Teflon

11

4.7 78

Dimensions/weights (approximate) in mm and kg

NPTM x NPTF threaded connections Connections Orifice

Dimensions

Weight

Entry

Output

A

B

C

½"

¾"

A2

149

54

35

0,7

¾"

1"

B2

152

60

35

0,9

1"

1"

C1

191

67

48

1,4

1½"

1½"

E1

248

89 63,5

2,9

A

2"

2"

F1

283 102

67

4,2

2½"

2½"

G1

305 121 79,5

9,5

B

C

TI-P276-04 CTLS Issue 1

Page 2 of 3

SV568L Relief Valve

Powered by