Control systems Safety valves
4
Table 2 - SVL606 flow capacity for air - normal m 3/ h at 0 °C and 1013 mbar (calculated in accordance with AD-MERKBLATT A2)
Valve size DN in/out
25/40 32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250
mm 2
416
661
1 075
1 662
2 827
4 301
6 648
7 543 12 272
Flow area
in 2
0.645 1.024 1.666 2.576 4.382 6.667
10.3
11.69
19.02
Flow capacity for air m 3 /h
Set pressure (bar g)
0.2
162
258
420
649
1 105
1 680
2 597
2 947
4 794
0.5
263
418
680
1 051
1 789
2 721
4 206
4 772
7 764
1.0
388
617
1 004
1 552
2 641
4 017
6 209
7 045 11 461
3.0 5.0
854
1 357
2 209
3 414
5 809
8 836 13 657 15 497 25 212
1 289
2 050
3 337
5 157
8 774 13 346 20 629 23 407 38 082
7.0
1 725
2 742
4 464
6 900 11 739 17 857 27 600 31 317 50 951
10.0
2 379
3 781
6 155
9 514 16 187 24 622 38 057 43 183
12.0 13.6 15.0 16.0 18.0 20.0 22.0 26.0 28.0
2 814
4 474
7 283 11 257 19 152 29 152 45 028 51 093
3 163
5 028
8 185 12 651 21 524 32 747 50 617 57 431
4.7 85
3 468
5 305
8 974 13 872 23 600
55 498 62 970
3 686
5 859
9 538 14 743 25 082
4121
6 552 10 666 16 486 28 047
4 557
7 245 11 793 18 228 31 012
4 993
7 938 12 921 19 971 33 977
5 864
9 323 15 176 23 457 39 908
6 300 10 016 16 304 25 200 42 873
30.0
6 736 10 708 17 431 26 942
32.0 33.0 36.0
7 171 11 401 18 559 28 685
7 389 11 747 19 123 29 565
8 043 12 786 20 814
40.0
8 914 14 172 23 069
The product must not be used in this region.
TI-P315-04 CTLS Issue 4
Page 5 of 7
SVL606 Stainless Steel Safety Valve
Powered by FlippingBook