UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Pressure/temperature limits

A

B

Steam saturation curve

C

Pressure bar g

The product must not be used in this region.

A - B Metal seat B - C EPDM seat seal is limited to a maximum operating temperature of 130 °C.

Body design conditions

PN40

Maximum

40 bar g

DN25 to DN40

Minimum

0.1 bar g

Maximum

33 bar g

DN50

Minimum

0.1 bar g

4.7 83

Maximum

28 bar g

Set pressure Please note: That higher set pressures are available with special springs. Consult Spirax Sarco.

DN65

Minimum

0.1 bar g

Maximum

13.6 bar g

DN80

Minimum

0.1 bar g

Maximum

15 bar g

DN100 and DN125

Minimum

0.1 bar g

Maximum

7 bar g

DN150

Minimum

0.1 bar g

Maximum

+300 °C

Metal seat

Minimum

-270 °C

Temperature

Maximum

+130 °C

EPDM seat

Minimum

-45 °C

Overpressure

Steam, gas, liquid Maximum 10%

Blowdown limits

Steam, gas, liquid Maximum 10%

Performance data

Steam, gas

0.70

Derated coefficient of discharge values

Liquid

0.45

Designed for a maximum inlet cold hydraulic test pressure of:

60 bar g

TI-P315-04 CTLS Issue 4

Page 3 of 7

SVL606 Stainless Steel Safety Valve

Powered by