UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Table 1 - SVL606 flow capacity for dry saturated steam in kilogrammes per hour (kg/h) (calculated at 10% overpressure in accordance with EN ISO 4126)

Valve size DN in/out

25/40 32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250

mm 2

416

661

1 075

1 662

2 827

4 301

6 648

7 543 12 272

Flow area

in 2

0.645 1.024 1.666 2.576 4.382 6.667

10.3

11.69

19.02

Set pressure (bar g)

Dry saturated steam, kg/h

0.2

151

240

390

604

1 027

1 562

2 415

2 740

4 457

0.5

214

341

554

857

1 457

2 217

3 427

3 888

6 325

1.0

319

507

825

1 275

2 169

3 300

5 100

5 787

9 415

2.0

504

801

1 303

2 015

3 427

5 213

8 058

9 143 14 875

3.0

678

1 077

1 751

2 707

4 605

7 006 10 829 12 297 19 991

4.0

843

1 339

2 177

3 366

5 726

8 711 13 465 15 277 24 855

5.0

1 007

1 599

2 601

4 022

6 840 10 407 16 086 18 252 29 694

6.0

1 170

1 859

3 023

4 674

7 951 12 096 18 697 21 214 34 514

7.0

1 333

2 118

3 444

5 325

9 058 13 781 21 300 24 168 39 320

4.7 84

8.0

1 495

2 376

3 864

5 975 10 162 15 461 23 898 27 115

9.0

1 658

2 634

4 284

6 623 11 265 17 138 26 491 30 057

10.0

1 820

2 891

4 702

7 270 12 366 18 813 29 080 32 995

12.0 13.6 15.0 16.0 18.0 20.0 22.0

2 143

3 406

5 539

8 563 14 565 22 160 43 252 38 863

2 402

3 817

6 207

9 596 16 323 24 834 38 385 43 553

1 628

4 176

6 792 10 501 17 861

42 003 47 657

2 790

4 433

7 210 11 147 18 960

3 114

4 947

8 046 12 440 21 159

3 438

5 462

8 883 13 733 23 360

3 762

5 978

9 722 15 030 25 565

The product must not be used in this region.

TI-P315-04 CTLS Issue 4

Page 4 of 7

SVL606 Stainless Steel Safety Valve

Powered by