UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Table 2 - SVL606 flow capacity for air - normal m 3/ h at 0 °C and 1013 mbar (calculated in accordance with AD-MERKBLATT A2)

Valve size DN in/out

25/40 32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250

mm 2

416

661

1 075

1 662

2 827

4 301

6 648

7 543 12 272

Flow area

in 2

0.645 1.024 1.666 2.576 4.382 6.667

10.3

11.69

19.02

Flow capacity for air m 3 /h

Set pressure (bar g)

0.2

162

258

420

649

1 105

1 680

2 597

2 947

4 794

0.5

263

418

680

1 051

1 789

2 721

4 206

4 772

7 764

1.0

388

617

1 004

1 552

2 641

4 017

6 209

7 045 11 461

3.0 5.0

854

1 357

2 209

3 414

5 809

8 836 13 657 15 497 25 212

1 289

2 050

3 337

5 157

8 774 13 346 20 629 23 407 38 082

7.0

1 725

2 742

4 464

6 900 11 739 17 857 27 600 31 317 50 951

10.0

2 379

3 781

6 155

9 514 16 187 24 622 38 057 43 183

12.0 13.6 15.0 16.0 18.0 20.0 22.0 26.0 28.0

2 814

4 474

7 283 11 257 19 152 29 152 45 028 51 093

3 163

5 028

8 185 12 651 21 524 32 747 50 617 57 431

4.7 85

3 468

5 305

8 974 13 872 23 600

55 498 62 970

3 686

5 859

9 538 14 743 25 082

4121

6 552 10 666 16 486 28 047

4 557

7 245 11 793 18 228 31 012

4 993

7 938 12 921 19 971 33 977

5 864

9 323 15 176 23 457 39 908

6 300 10 016 16 304 25 200 42 873

30.0

6 736 10 708 17 431 26 942

32.0 33.0 36.0

7 171 11 401 18 559 28 685

7 389 11 747 19 123 29 565

8 043 12 786 20 814

40.0

8 914 14 172 23 069

The product must not be used in this region.

TI-P315-04 CTLS Issue 4

Page 5 of 7

SVL606 Stainless Steel Safety Valve

Powered by