UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Table 3 - SVL606 flow capacity for water in kilogrammes per hour (kg/h) at 20 °C (calculated in accordance with AD-MERKBLATT A2 at 10% overpressure)

Valve size DN in/out

25/40 32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250

mm 2

416

661

1 075

1 662

2 827

4 301

6 648

7 543 12 272

Flow area

in 2

0.645 1.024 1.666 2.576 4.382 6.667

10.3

11.69

19.02

Set pressure (bar g)

Flow capacity for water kg/h

0.2

5 210

8 280 13 500 20 800 15 500 53 000 85 300 94 600 154 000

0.5

7 370 11 700 19 100 29 500 50 100 76 300 118 000 134 000 218 000

1.0

9 970 15 900 25 800 39 900 67 900 103 000 160 000 181 000 295 000

3.0 5.0

17 300 27 500 44 700 69 100 118 000 179 000 276 000 314 000 510 000

22 300 35 500 57 700 89 200 152 000 231 000 357 000 405 000 659 000

7.0

19 900 42 000 68 300 106 000 180 000 273 000 422 000 479 000 779 000

10.0

31 500 50 100 81 600 126 000 215 000 326 000 505 000 573 000

12.0 13.6 15.0 16.0 18.0 20.0 22.0 26.0 28.0

34 600 54 900 89 400 138 000 235 000 358 000 553 000 627 000

36 700 58 300 94 800 147 000 249 000 379 000 586 000 665 000

4.7 86

38 600 61 300 99 700 154 000 262 000

616 000 699 000

39 900 63 400 103 000 160 000 272 000

42 300 67 300 110 000 169 000 288 000

44 600 70 900 115 000 178 000 304 000

46 800 74 400 121 000 187 000 318 000

50 900 80 900 132 000 203 000 346 000

52 800 83 900 137 000 211 000 359 000

30.0

54 600 86 800 141 000 219 000

32.0 33.0 36.0

56 400 89 700 146 000 226 000

57 300 91 100 148 000 229 000

59 800 95 100 155 000

40.0

63 100 100 000 163 000

The product must not be used in this region.

TI-P315-04 CTLS Issue 4

Page 6 of 7

SVL606 Stainless Steel Safety Valve

Powered by