UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Sizes and pipe connections PN Flanges Inlet size DN 25 32 40

50

65

80

100

125

150

Flanged EN 1092 PN40

Outlet size

DN

40

50

65

80

100

125

150

200

250

Flanged EN 1092 PN16

ASME Flanges (Inch) Inlet Size 1.0

1.5

2.0

3.0

4.0

Flanged ASME B16.5 Class 300

Outlet Size

2.0

2.5

3.0

4.0

6.0

Flanged ASME B16.5 Class 150

Materials No. Part

Material

9

1

Body

Stainless steel

1.4408/SA-351 CF8M

1.4408/SA-351 CF8M or 4.4404/SA-479 316L or 1.4571/SA-479 316Ti

2

Bonnet

Stainless steel

4.7 90

3 4 5 6

Seat

Stainless steel

1.4404/316L

8

Disc

Stainless steel

1.4404/316L

Spindle Guide Stainless steel

1.4404/316L

Spindle

Stainless steel

1.4404/316L

7

7

Spring plate

Stainless steel

1.4404/316L

Stainless steel and PTFE

Adjustment screw and bush

8

1.4404/316L

2

9

Cap

Stainless steel

1.4404/316L

6

10

Spring

Stainless steel

1.4310

11

Studs

Stainless steel

1.4401/B8M

10

12

Nuts

Stainless steel

1.4401/8M

Stainless steel and Graphite Laminate

13

Gasket

1.4401/316

11 12

13

5 4

3

1

TI-P269-01 CTLS Issue 1

Page 2 of 8

SVL606 Food+ Stainless Steel Safety Valve

Powered by