UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Pressure/temperature limits - PN40

350 300 250 200 150 100 50 0

Steam saturation curve

0

10

20

30

40

50

Pressure bar g

The product must not be used in this region.

350 300 250 200 150 100 50 0

Body design conditions - PN Flanges

PN40

Maximum

40 bar g

DN25 to DN40

Minimum

0.5 bar g

Maximum

33 bar g

DN50

Minimum

0.5 bar g

0

10

20

30

40

50

Maximum

28 bar g

4.7 91

DN65

Minimum

0.5 bar g

Maximum

13.6 bar g

DN80

Set pressure

Minimum

0.5 bar g

Maximum

20 bar g

DN100

Minimum

0.5 bar g

Maximum

17.7 bar g

DN125

Minimum

0.5 bar g

Maximum

7 bar g

DN150

Minimum

0.1 bar g

Maximum

+350 °C

Temperature

Metal seat

Minimum

-196 °C

Overpressure

Steam

Maximum 10%

Performance data

Blowdown limits

Steam

Maximum 10%

Derated coefficient of discharge values

Steam

0.70

Designed for a maximum inlet cold hydraulic test pressure of:

60 bar g

TI-P269-01 CTLS Issue 1

Page 3 of 8

SVL606 Food+ Stainless Steel Safety Valve

Powered by