UK Product Handbook 2026 - Volume 1

0

44

0

10

20

30

40

50

Control systems Safety valves

Pressure/temperature limits - ASME Class 300

350 300 250 200 150 100 50 0

Steam saturation curve

0

10

20

30

40

50

Pressure bar g

The product must not be used in this region.

Body design conditions - Class Flanges

Class 300

Maximum

42.5 bar g

1.0"

Minimum

0.5 bar g

Maximum

40 bar g

1.5"

Minimum

0.5 bar g

Maximum

32 bar g

2.0"

Set Pressure

4.7 92

Minimum

0.5 bar g

Maximum

27 bar g

3.0"

Minimum

0.5 bar g

Maximum

20 bar g

4.0"

Minimum

0.5 bar g

Maximum

350 °C

Temperature

Metal Seat

Minimum

-196 °C

Overpressure

Steam

Maximum 10%

Performance Data

Blowdown limits

Steam

Maximum 10%

Derated coefficient of discharge values

Steam

0.70

Designed for a maximum inlet cold hydraulic test pressure of :

75 bar g

TI-P269-01 CTLS Issue 1

Page 4 of 8

SVL606 Food+ Stainless Steel Safety Valve

Powered by