UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Table 1 - SVL606 Food+ (PN version) flow capacity for dry saturated steam in kilogrammes per hour (kg/h) Capacities for saturated steam according to AD 2000-Merkblatt A2, based on set pressure plus 10% overpressure.

Valve size DN In / Out

25/40 32/50 40/65 50/80 65/100 80/125 100/150 125/200 150/250

mm²

416

661

1075 1662

2827

4301

6648

7543 12272

Flow area

in²

0.645 1.024 1.666 2.576 4.382 6.667

10.3

11.69 19.02

Set pressure bar g

Dry saturated steam, kg/h

0.5

224

356

579

895

1523

2316

3580

4062

6609

1 2 3 4 5 6 7 8 9

326

518

843

1302

2215

3370

5209

5910

9619

519

825

1343 2075

3531

5371

8302

9420 15326

699

1111 1808 2794

4754

7232

11178 12683 20635

871

1385 2254 3485

5928

9018 13938 15816 25731

1043 1658 2699 4172

7097 10796 16687 18934 30804

1214 1930 3142 4856

8262 12568 19426 22042 35861

4.7 93

1381 2196 3574 5525

9399 14297 22098 25074 40794

1551 2466 4014 6205 10556 16057 24818 28161

1721 2736 4454 6884 11712 17815 27535 31244

10 12 14 16 18

1891 3006 4893 7562 12866 19571 30250 34324

2230 3545 5770 8919 15174 23081 35675 40480

2562 4073 6629 10247 17433 26518 40987 46507

2900 4610 7507 11600 19735

46400 52650

3239 5149 8382 12955 22041

51820 58800

The product must not be used in this region.

TI-P269-01 CTLS Issue 1

Page 5 of 8

SVL606 Food+ Stainless Steel Safety Valve

Powered by