Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Materials

No.

Part

Material

4

ASTM A126 Class B ASTM A351 Grade CF8 ASTM A126 Class B ASTM A126 Class B ASTM A217 CA15

26 16

1

Body

Cast iron

24, 25

2

Seat

Stainless steel

14 15 20

3

Bonnet

Cast iron

18

4

Cap

Cast iron

5

Disc

Stainless steel

6

6

Spring

Chrome-vanadium alloy steel

ASTM A351 Grade CF8 ASTM A351 Grade CF8

3

7

Upper adjusting ring

Stainless steel

10

8

Lower adjusting ring

Stainless steel

12 13 11 27

ASTM A182/ A182M-18 F6A Class 3

9

Stem (lower)

Stainless steel

4.7 99

40 9 21 17 22

ASTM A479 Type 410

10

Stem (upper)

Stainless steel

7 5

11

Spring washers (2 off)

Steel

ASTM A105

ASTM A193 Grade B7 ASTM A194 Grade 2H ASTM A479 Type 410

12

Bonnet stud

Steel

23 8

13

Bonnet nut

Steel

2

14

Adjusting screw

Stainless steel

15

Adjusting screw nut

Carbon steel

1

16

Release ring

Carbon steel

17

Lock-nut (2 off)

Carbon steel

18

Lever

Grey iron

27

5

20

Cap set screw

Carbon steel

21

Upper adjusting ring pin Stainless steel

22

Lower adjusting ring pin Stainless steel

40

23

Disc ball

Stainless steel

9

24

Pin washer

Carbon steel

7

25

Lever pin

Carbon steel

21

26

Lock-nut

Carbon steel

17

27

Guide plate

Carbon steel

40

Stem pin

Carbon steel

22

23

8

TI-S13-25 CTLS Issue 12

Page 3 of 8

SV73 Cast Iron Safety Valve

Powered by