UK Product Handbook 2026 - Volume 1

Control systems Safety valves

4

Sizing and selection Refer to:- http: // www.spiraxsarco.com / resources / steam-engineering-tutorials / safety-valves / safety-valve-sizing.asp

Dimensions, weights and orifice sizes (approximate) in inches and lbs Valve inlet Valve outlet Orifice A A1

B

C Weight

Size

Connection Size

Connection letter

ins

ins

ins

ins

lbs

1½"

NPT NPT NPT NPT

2½"

NPT NPT NPT NPT NPT NPT NPT NPT NPT NPT NPT

J

3.5

-

4.3

15.8

33

2"

3" 4" 4"

K

4.0

-

4.6

17.1

46

2½"

L

4.6

-

5.5

18.5

66

3"

M

5.1

-

5.6

24.3

93

1½"

ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250 ANSI 250

2½" 2½"

J J

3.5

-

4.3

15.8

38

2" 2"

3.5

-

4.3

15.8

40

3" 3" 4" 4" 4" 4" 4" 6" 6" 8" 8"

K K L L M

4.0

-

4.6

17.1

49

2½" 2½"

4.0

-

4.6

17.1

51

4.6

-

5.5

19.5

71

3" 3" 3" 3" 4" 4" 6" 6"

4.6

-

5.5

19.5

73

4.7 103

5.1

-

5.4

24.3

101

ANSI 125 ANSI 125 ANSI 125 ANSI 125 ANSI 125 ANSI 125

L

-

5.5

5.5

19.5

82

M

-

5.5

5.4

24.3

110

N

-

7.1

6.8

26.5

187

P

-

7.1

6.8

28.5

196

Q

-

9.3

9.3

34.5

355

R

-

10.0

10.9

43.9

595

Note: Drain hole connection ½" NPT on all valve sizes

C

C

B

B

A

A1

TI-S13-25 CTLS Issue 12

Page 7 of 8

SV73 Cast Iron Safety Valve

Powered by