UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-S13-33) supplied with the product.

Installation note: The safety valve should always be fitted with the centre line of the spring housing vertically above the valve.

SV7 safety valve selection guide Series number

SV7

SV7

Construction

3

3 = Cast iron

V = ASME Code Section I

ASME section

V

U = ASME Code section VIII Blank = Valve without code stamp

A =

1½" NPT x 2½" NPT

B =

2" NPT x 3"

NPT

C =

2½" NPT x 4"

NPT

D = NPT E = 1½" ANSI 250 x 2½" NPT F = 2" ANSI 250 x 2½ NPT G = 2" ANSI 250 x 3" NPT H = 2½" ANSI 250 x 3" NPT I = 2½" ANSI 250 x 4" NPT J = 3" ANSI 250 x 4 NPT L = 3" ANSI 250 x 4 3" NPT x 4"

Size and connection

A

4.7 104

ANSI 125

N = 4" ANSI 250 x 6"

ANSI 125

Q = 6" ANSI 250 x 8"

ANSI 125

J = 1.374

K = 1.968 L = 3.054 M = 3.846 N = 4.633 P = 6.830 Q = 11.811 R = 17.123

Actual orifice area Sq. In.

J

Set pressure

180

Specify set pressure from 5 psi g to 250 psi g

SV7

3

-

V

-

A

J

-

180

How to order Example: 1 off Spirax Sarco SV73-V-AJ-180 safety valve having a set pressure of 180 psi g.

TI-S13-25 CTLS Issue 12

Page 8 of 8

SV73 Cast Iron Safety Valve

Powered by