Control systems Safety valves
4
Capacities 1. lb/h steam, 90% of actual capacity at 3% accumulation in accordance with ASME Code, Section I. 2. lb/h steam, 90% of actual capacity at 10% accumulation in accordance with ASME Code, Section VIII. Orifice F G H J K
L
Area Sq. In. Set pressure psi g
0.328
0.537
0.841
1.374
1.968
3.054
Steam saturation temperature ºF
Real flow
Real flow
Real flow
Real flow
Real flow
Real flow
lb/h lb/h 3% 10% 3% 10% 3% 10% 3% 10% 3% 10% 3% 10% lb/h lb/h lb/h lb/h lb/h lb/h lb/h lb/h lb/h lb/h
250 259 267 274 281 287 292 298 303 307 312 316 320 324 328 331 335 338 341 344 347 350 353 356 358 361 363 366 368 371 373 375 377 380 382 384 386 388 392 396 399 403 406 409 413 416 417 422
15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95
438 512 587
453 533 612
716 839
741 1 122 1 161 1 833 1 897 2 625 2 717 4 074 4 216 872 1 314 1 366 2 146 2 231 3 074 3 196 4 770 4 959
961 1 003 1 505 1 570 2 459 2 566 3 522 3 675 5 466 5 702
662 692 1 083 1 133 1 697 1 775 2 772 2 900 3 971 4 153 6 162 6 446 737 772 1 206 1 264 1 888 1 980 3 085 3 234 4 419 4 632 6 858 7 189
811
852 1 328 1 395 2 080 2 184 3 398 3 569 4 868
5 111 7 554 7 932
886 932 1 451 1 525 2 272 2 389 3 711 3 903 5 316 5 590 8 250 8 675 961 1 012 1 573 1 656 2 463 2 594 4 025 4 237 5 764 6 069 8 945 9 418 1 035 1 091 1 695 1 787 2 655 2 798 4 338 4 572 6 213 6 548 9 641 10 162 1 110 1171 1 818 1 917 2 847 3 003 4 651 4 906 6 661 7 027 10 337 10 905 1 185 1 251 1 940 2 048 3 038 3 208 4 964 5 240 7 110 7 506 11 033 11 648 1 260 1 331 2 062 2 179 3 230 3 412 5 277 5 575 7 558 7 985 11 729 12 391 1 334 1 411 2 185 2 309 3 422 3 617 5 590 5 909 8 007 8 464 12 425 13 134 1 409 1 490 2 307 2 440 3 613 3 822 5 903 6 244 8 455 8 943 13 121 1 3878 1 484 1 570 2 429 2 571 3 805 4 026 6 216 6 578 8 904 9 422 13 817 14 261 1 559 1 650 2 552 2 702 3 996 4 231 6 529 6 912 9 352 9 901 14 513 15 364 1 633 1 730 2 674 2 832 4 188 4 436 6 842 7 247 9 800 10 379 15 209 16 107 1 708 1 810 2 797 2 963 4 380 4 640 7 155 7 581 10 249 10 858 15 905 16 850 1 783 1 890 2 919 3 094 4 571 4 845 7 469 7 915 10 697 11 337 16 600 17 594 1 858 1 969 3 041 3 224 4 763 5 050 7 782 8 250 11 146 11 816 17 296 18 337 1 932 2 049 3 164 3 355 4 955 5 254 8 293 8 584 11 594 12 295 17 992 19 080 2 007 2 129 3 286 3 486 5 146 5 459 8 408 8 918 12 043 12 774 18 688 19 823 2 082 2 209 3 408 3 616 5 338 5 663 8 721 9 253 12 491 13 253 19 384 20 566 2 157 2 289 3 531 3 747 5 530 5 868 9 034 9 587 12 940 13 732 20 080 21 310 2 231 2 368 3 652 3 878 5 721 6 073 9 347 9 922 13 388 14 211 20 776 22 053 2 306 2 448 3 775 4 008 5 913 6 277 9 660 10 256 13 836 14 690 21 472 22 796 2 381 2 528 3 898 4 139 6 104 6 482 9 973 10 590 14 285 15 169 22 168 23 539 2 456 2 608 4 020 4 270 6 296 6 687 10 286 10 925 14 733 15 648 22 864 24 282 2 530 2 688 4 143 4 400 6 488 6 891 10 599 11 259 15 182 16 127 23 559 25 026 2 605 2 768 4 265 4 531 6 679 7 096 10 913 11 593 15 630 16 605 24 255 25 769 2 680 2 847 4 387 4 662 6 871 7 301 11 226 11 928 16 079 17 084 24 951 26 512 2 755 2 927 4 510 4 792 7 063 7 505 11 539 12 262 16 527 17 563 25 647 27 255 2 829 3 007 4 632 4 923 7 254 7 710 11 852 12 597 16 976 18 042 26 343 27 998 2 904 3 087 4 754 5 054 7 446 7 915 12 165 12 931 17 424 18 521 27 039 28 742 2 979 3 167 4 877 5 184 7 638 8 119 12 478 13 265 17 872 19 000 27 735 29 485 3 053 3 246 4 999 5 315 7 829 8 324 12 791 13 600 18 321 19 479 28 431 30 228 3 128 3 326 5 122 5 446 8 021 8 529 13 104 13 934 18 769 19 958 29 127 30 971 3 203 3406 5 244 5 577 8 212 8 733 13 417 14 268 19 218 20 437 29 823 31 714 3 352 3 566 5 489 5 838 8 816 9 143 14 043 14 937 20 115 21 395 31 214 33 201 3 502 3 725 5 733 6 099 8 979 9 552 14 670 15 606 20 416 22 352 32 606 34 687 3 651 3 885 5 978 6 361 9 362 9 961 15 296 16 275 21 908 23 310 33 998 36 174 3 801 4 045 6 223 6 622 9 746 10 371 15 922 16 943 22 805 24 268 35 390 37 660 3 950 4 204 6 468 6 883 10 129 10 780 16 548 17 612 23 702 25 226 36 782 39 146 4 100 4 364 6 712 7 145 10 512 11 189 17 174 18 281 24 599 26 184 38 174 40 633 4 249 4 524 6 957 7 406 10 895 11 599 17 801 18 950 25 496 27 142 39 565 42 119 4 399 4 683 7 202 7 667 11 279 12 008 18 427 19 618 26 393 28 100 40 957 43 606 4 548 4 843 7 446 7 929 11 662 12 417 19 053 20 287 27 290 29 057 42 349 45 092 4 698 5 003 7 691 8 190 12 045 12 827 19 679 20 956 28 187 30 015 43 741 46 578
4.7 109
100 105 110 115 120 125 130 135 140 145 150 155 160 165 170 175 180 185 190 195 200 210 220 230 240 250 260 270 280 290 300
Capacities continued on next page
TI-S13-30 CTLS Issue 16
Page 5 of 9
SV74 Carbon Steel Safety Valve
Powered by FlippingBook