UK Product Handbook 2026 - Volume 1

44

Control systems Safety valves

Pressure / temperature limits

A

B

Steam saturation curve

Pressure psi g

The product must not be used in this region. A - B To avoid spring damage, do not exceed an operating temperature of 446 °F.

Body design conditions

ASME 300

Maximum

300 psi g

Set pressure range

Minimum

5 psi g

Maximum

750 °F

Design temperature

Minimum

-20 °F

4.7 106

Operating temperature

Maximum

446 °F

ASME I

Steam

3%

Overpressure

Steam

10%

ASME VIII

Air/gas

10%

ASME I

Steam

2 - 6%

Performance data

Blowdown limits

Steam

7%

ASME VIII

Air/gas

7%

Steam

0.955

Derated coefficient of discharge values

Air/gas

0.955

Maximum permitted backpressure up to:

10% of set pressure

Tested at a maximum inlet cold hydraulic test pressure of:

1015 psi g

TI-S13-30 CTLS Issue 16

Page 2 of 9

SV74 Carbon Steel Safety Valve

Powered by