44
Control systems Safety valves
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
C
B
4.7 122
A
Valve size
A
B
C
Inlet/Outlet
DIN 2633 Flanged PN16
ISO 2852 Sanitary clamp
DIN 2633 Flanged PN16
ISO 2852 Sanitary clamp
SVL488B sealed cap design
SVL488C Packed lever design
Weight
DN25/40 (1"/1½") DN40/65 (1½"/2½") DN50/80 (2"/3") DN65/100 (2½"/4") DN80/125 (3"/5") DN100/150 (4"/6")
134 (5.28)
112 (4.41)
99 (3.90) 114 (4.49) 123 (4.84) 132 (5.20) 148 (5.83) 166 (6.54)
75 (2.95) 92 (3.62) 99 (3.90) 109 (4.29) 124 (4.88) 149 (5.87)
264 (10.4) 398 (15.7) 406 (16.0) 415 (16.3) 496 (19.5) 514 (20.2)
332 (13.1) 518 (20.4) 534 (21.0) 552 (21.7) 640 (25.2) 684 (26.9)
9.0 (19.8) 20.0 (44.1) 21.7 (47.8) 26.5 (58.4) 47.0 (104) 56.0 (123)
147 (5.79)
170 (6.69)
153 (6.02) 178 (7.01) 181 (7.13)
195 (7.68) 198 (7.80)
TI-P315-03 CTLS Issue 12
Page 8 of 9
SVL488 Stainless Steel Sanitary Safety Valve
Powered by FlippingBook