Boiler house Level controls
2
Dimensions (approximate) in mm
100
6
7
74
1
120
2.3 54
4
5
2
3
The code switches are accessible after removing the lower terminal strip. The terminal strips can be unplugged after undoing the right and the left fixing screws.
Item 1
Upper terminal strip
2 3 4 5 6 7
Lower terminal strip
Fixing screws (cross recess head screws M3)
Code switch for switching on/off level probe 1/2
Code switch for switching on/off level probe 1/2
Enclosure
Supporting rail type TH 35, EN 60715
How to specify Low Water Level Switch for one or two probes, 2 volt-free make contacts for safety circuit, 2 signal outputs for external alarm, supply voltage 24 V DC, 7 W. How to order Example: 1 off Spirax Sarco LCS3050 level switch.
TI-693-26 EMM Issue 1
Page 4 of 4
LCS3050 Low Water Level Switch for two probes
Powered by FlippingBook