UK Product Handbook 2026 - Volume 1

44

Control systems Desuperheaters

Typical installation (mm)

Nozzle

ØD (Piping diameter)

6A/6A1/9A1

6" to 24" (DN150 to DN600)

6B/9B 6C

8" to 24" (DN200 to DN600)

6D/3C6D 6E/3C6E/9E

4.8 28

Thermal sleeve

100 mm min.

Steam

500 mm

1500 mm

Pneumatic supply The maximum allowable compressed air supply pressure to the actuator is 6.21 bar g (90 psi g). Higher pressures must be regulated in accordance with this limitation. The DA position should be controlled by a positioner. In the event of a pneumatic or signal failure, the actuator will fail to a position that closes the water supply to the steam.

Positioners Positioners are available upon request.

TI-P605-10 TES Issue 5

Page 6 of 11

DA Series Variable Area Desuperheaters

Powered by