UK Product Handbook 2026 - Volume 1

Boiler house Level controls

2

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2021

TI-P693-38 EMM Issue 1

BCR3150 Blowdown Controller

Description The BCR3150 blowdown controller in conjuction with conductivity probes CP10, CP30/CP40 and CP32/CP42 is used as blowdown controller and limit switch, for instance in steam boilers, (pressurised) hotwater installations as well as condensate and feedwater tanks. A Pt100 temperature sensor may be connected to the controller to provide temperature compensation. This is recommended if the boiler is working at varying pressures, or for other applications such as condensate monitoring or coil boilers, where the temperature may vary. The blowdown controller indicates when the preset MAX TDS/Conductivity is reached and opens or closes a blowdown valve. The controller can provide a MAX alarm. The blowdown controller BCR3150 features the following properties: - TDS/Conductivity control and limit switch using conductivity probes CP10 or CP30/CP40, with or without a separate temperature sensor Pt 100 (TP20) to provide temperature compensation (0 - 250 °C) - TDS/Conductivity control and limit switch using conductivity probe CP32/CP42, with an integrated temperature sensor (temperature compensation) - Manual electronic probe cleaning, to remove scale from probe tip - ON/OFF control of blowdown valve, optional with purge time for probe in pipeline installations - An optional filter to increase damping effects, to avoid overfrequent valve operation - Conductivity to TDS conversion (unit in μS/cm or ppm) - Standby/burner input (24 Vdc), to reduce boiler water loss, if the boiler is on standby or low demand - Actual value output 4-20 mA - Password protection

2.3 55

Directives and standards VdTÜV Bulletin "Wasserüberwachung 100" (Water Monitoring 100) Blowdown controller BCR3150 and conductivity probes CP10, CP30/CP40 and CP32/CP42 are type approved according to VdTÜV Bulletin "Wasserüberwachung (Water Monitoring) 100". The VdTÜV Bulletin "Water Monitoring 100" states the requirements made on water monitoring equipment. Type approval no. TÜV · WÜL · XX-XXX (see name plate). LV (Low Voltage Directive) and EMC (Electromagnetic Compatibility) The equipment conforms to the requirements of the Low Voltage Directive 2014/35/EU and the EMC Directive 2014/30/EU.

Typical applications - Steam Boilers - Hot-Water Installtions - Condensate and feedwater tanks

Page 1 of 3

Powered by