Control systems Magnetic level indicators
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P329-01 CTLS Issue 3
Colima Visco and Colima Viscorol Magnetic Level Indicators
Description Colima Visco and Colima Viscorol magnetic level indicators have been designed for optical viewing of liquid levels in most industrial applications. They are also suitable for high pressure and high temperature applications and the range is complemented by having a pharmaceutical grade option available when requested. The indicators can be equipped with electrical contacts or with a potentiometer transmitter for full automation of process management, including pressurised tanks, vats, boilers, for the control of pumps, valves and alarm systems. Mounting The Colima Visco and Colima Viscorol magnetic level indicators are installed on the side of the tank (bypass system) or vertically
Indicator body sizes
25 Ø tube 25 - R type only 50 Ø tube 48 - Maximum pressure 12 bar g
Steel
60 Ø tube 60 70 Ø tube 76
Plastic
70 Ø tube 76 - Maximum pressure 16 bar g
4.9 1
on the top of the tank. Available types LL
Side/side mounted
LF
Side/base mounted
LT
Side/top mounted
TF
Top/base mounted
R
Top insertion only
GV
Side/side mounted. Specifically designed to control
methane-gas odorant GDV
Options Electrical bistable reed switch contacts, placed at the required levels, thus allowing control of several operating points with a single instrument. When equipped with a potentiometer transmitter, they allow continuous reading of liquid level. Standards and certification Colima Visco and Colima Viscorol magnetic level indicators comply with the following European Directives: - Pressure Equipment Directive 2014/68/EU - up to Class IV.
- ATEX 94/9/EC (for electrical equipment only). - 73/23 CEE (for electrical equipment only). - Products intended for use in the Naval and Marine sectors are RINA and M.M.I (Italian navy) approved. Colima Visco
Colima Viscorol
TI-P329-01 CTLS Issue 3
Page 1 of 11
Colima Visco and Viscorol Magnetic level indicators
Powered by FlippingBook