Control systems Magnetic level indicators
4
Converter's housings
Housing for safe area
Weather-proof IP65, plastic.
Housing for safe area, low/high temperature
Special type suitable to low temperatures or installation in high concentration saline environments and for use in the food industry.
Entirely in stainless steel. Protection degree IP67. On request IP68. Up to two cable entrances.
Housing for hazardous area, ATEX certified
II 1/2 G EEx d IIC T6, T5 resp. T4 for use in hazardous areas.
ATEX certified
In pressure die-cast aluminium with a polyamide paint. Protection degree IP67. Up to two cable entrances.
4.9 7
Converter types
Converter for safe area Field set using two trimmers [for the Z (zero) gauging and G (gain) gauging], without resorting to interconnecting systems.
Converter for inbuilt safe area Field set using two trimmers [for the Z (zero) gauging and G (gain) gauging], without resorting to interconnecting systems.
Converter Hart ® protocol Converter regulated with an interconnection cable.
Resistance input
1 k ÷ 100 k Ohm
Current output
4÷20 mA
TI-P329-01 CTLS Issue 3
Page 7 of 11
Colima Visco and Viscorol Magnetic level indicators
Powered by FlippingBook