Control systems Magnetic level indicators
4
Product selection and order placement Each unit is identified by a unique alphanumeric code that defines the manufacturing characteristics that best suites the application.
Range
Colima
Colima
V
Visco
Model
V
R
Viscorol
LL LF
Side/side mounted
Side/base mounted
LT
Side/top mounted
Type
TF
LL
Top/base mounted
R
Top insertion only
GV
only Colima Visco type
GDV
only Colima Visco type
Ø 25 (only R type)
Ø 50 Ø 60 Ø 70 Steel
Body diameter
60
4.9 9
1 2 3
304L stainless steel
316L stainless steel
316Ti stainless steel
Indicator body material
2
Plastic 4
PVC
5 6
PP
PVDF
Centre-to-centre measurement
Insert required distance
700
FL
Flanged
TH
Screwed
Connection type
FL
SW
Socket weld
BW
Butt weld
Attachment rating
UA
UA
A B C D
316L stainless steel
316Ti stainless steel
Titanium
Hastelloy
Float material
A
E
PVC
F
PP
G
PVDF
H
Buna N
To continue with 'Product selection and order placement' and see the 'Order example', please go to the next page
TI-P329-01 CTLS Issue 3
Page 9 of 11
Colima Visco and Viscorol Magnetic level indicators
Powered by FlippingBook