44
Control systems Magnetic level indicators
Options Magnetic level indicator Viscorol-PH can be equipped with electrical devices, becoming a complete instrument. Fitted with electrical contacts reed switch bistable type, placed at the required threshold alarms, Viscorol-PH can control several intervention points with one single instrument only. Equipped with a transmitter with 4-20mA output signals, Viscorol-PH can ensure the continuous remote reading of liquid’s level.
Certification and Conformity Declarations Magnetic level indicator Viscorol-PH complies with the following European Directives and Standards: - PED 2014/68/EU (up to Class IV), plastic materials excluded - 2014/30/UE Electromagnetic Compatibility - 2014/35/UE Low Tension (for electrical components only).
Level indicator body’s diameter
60 tube Ø 60 mm 70 tube Ø 76 mm
Stainless Steel material
Material No. Part
4.9 14
Material
1 2 3 4
Vertical chamber
316L
1
Scale
Stainless Steel
Indicating scale tube
Polycarbonate
1
Bicolour rolling cylinders
Plastic
2
Float (not shown)
316L
3
2
4
3
4
Colima Viscorol
Colima Viscorol PH
Maximum allowable conditions TMA Maximum allowable temperature
Ø 60-70 -25 +191.7 °C
7 bar
191.7 °C
PMA Maximum allowable pressure
10 bar
184.1 °C
Fluid Density
> 0,8 kg/l
TI-S54-01 CTLS Issue 1
Page 2 of 7
Colima Magnetic Level Indicator Viscorol-PH
Powered by FlippingBook