Compressed air products Filters
5
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2012
TI-P504-01 CH Issue 2
Manual Drain International Symbol
MF2M Monnier Miniature Compressed Air Filter
Description The MF2M Monnier miniature compressed air filter provides high quality compressed air for general purpose pneumatic applications. Principal features: - Compact unit suitable where space is limited and air flow is small. - Multi-bladed whirl disc for improved moisture separation. - Polycarbonate bowl. - Long life 5 µm element. - External black anodised finish. Optional extras For further technical information regarding the following options see page 3: - Type 3 mounting bracket. - Easy fit stainless steel bowl guard.
5.1 1
Sizes and pipe connections ¼" screwed BSP (BS 21-Rp).
Operating limits Maximum working pressure
10 bar g
Maximum working temperature
50 °C
9.1.2
Materials Part
Material
Bowl
Polycarbonate
Head
Aluminium
Element
Sintered polypropylene
Seals
Nitrile rubber
Bowl guard
Stainless steel
TI-P504-01 CH Issue 2
Page 1 of 4
MF2M Monnier Miniature Compressed Air Filter
Powered by FlippingBook