UK Product Handbook 2026 - Volume 1

Compressed air products Filters

5

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2012

TI-P504-11 CH Issue 2

IF2AM

IF2M and IF2DM

IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters

International Symbol

Description The IF Monnier international range of filters provides high quality compressed air (free from liquid and solid contaminants) for general purpose pneumatic systems. Available types IF2M Only available with a metal bowl and having a manual drain. IF2AM Having a pilot operated automatic drain. IF2DM Having a semi-automatic dump valve with quick action manual override.

Principal features: - Internal and external high quality black anodised finish. - Large filter element for long life and low pressure drop. - Shrouded whirl disc for efficient separation.

5.1 5

- 5 micron large surface area element. - Options of metal bowl with sight level. Optional extras For further technical information regarding the following options see page 2: - Metal bowl with / without sight glass. - Bowl guard.

Sizes and pipe connections ¼", " and ½" screwed BSP (BS 21 - Rp).

9.1.6

Operating limit

Polycarbonate bowl

10 bar g

Maximum working pressure

Metal bowl

17 bar g

Polycarbonate bowl

50 °C

Maximum working temperature

Metal bowl

80 °C

IF2DM shown

TI-P504-11 CH Issue 2

Page 1 of 6

IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters

Powered by